Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XF9D251 Image

XF9D251

Schneider Electric XF9D251 Image
XF9D251

overtravel power limit switch - manual reset - 4P - 50/25 A - 2/3P scheme

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR and XF
    product or component type
    Overtravel limit switches
    device short name
    XF9
    electrical circuit type
    Power circuit
    product specific application
    Safety of hoisting equipment
    material
    Aluminium alloy: case
    type of operator
    Manual latching, restricted by a padlockable device
    number of poles
    4
    [Ie] rated operational current
    , Ie = 50 A 2-pole scheme
    AC-3, Ie = 25 A 3-pole scheme
    Complementary
    reset
    Manual reset
    switch actuation
    Horizontal approach
    maximum displacement angle
    75 °
    contacts type and composition
    Without auxiliary contact block
    contact operation
    Snap action
    [Ithe] conventional enclosed thermal current
    40 A at -25…40 °C 3-pole scheme
    80 A at -25…40 °C 2-pole scheme
    [Ui] rated insulation voltage
    500 V conforming to IEC 158-1
    500 V conforming to IEC 947-4
    500 V conforming to VDE 0110 group C
    600 V conforming to CSA C22.2 No 14
    rated breaking capacity
    180 kA at 660 V 2-pole scheme conforming to IEC 158-1
    400 kA at 500 V 2-pole scheme conforming to IEC 158-1
    cable cross section
    1 flexible cable 1…6 mm²
    1 flexible cable 1.5…10 mm² without cable end
    1 solid cable 1.5…6 mm² without cable end
    2 flexible cable 1…4 mm² with cable end
    2 flexible cable 1.5…6 mm² without cable end
    2 solid cable 1.5…6 mm² without cable end
    cable entry
    2 entries tapped for Pg 21 cable gland
    net weight
    2.2 kg
    Environment
    standards
    NF C 63-110
    VDE 0660
    IEC 158-1
    IEC 947-1
    IEC 947-4
    product certifications
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.1 KB
    Date 5/5/94
    Description
    CSA certificate of compliance
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    overtravel power limit switch - manual reset - 4P - 50/25 A - 2/3P scheme
    Description
    overtravel power limit switch - manual reset - 4P - 50/25 A - 2/3P scheme
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    overtravel power limit switch - manual reset - 4P - 50/25 A - 2/3P scheme
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /