Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC Special format
Schneider Electric XF9F1152 Image

XF9F1152

Schneider Electric XF9F1152 Image
XF9F1152

overtravel power limit switch - automatic reset - 3P - 115 A - 3P scheme

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    XR and XF
    product or component type
    Overtravel limit switches
    device short name
    XF9
    electrical circuit type
    Power circuit
    product specific application
    Safety of hoisting equipment
    material
    Sheet steel: enclosure
    type of operator
    Operating lever, with counterweights
    number of poles
    3
    [Ie] rated operational current
    AC-3, Ie = 115 A 3-pole scheme
    Complementary
    reset
    Automatic reset
    switch actuation
    Horizontal and vertical approach
    minimum actuation speed
    2.5 m/s
    contacts type and composition
    Without auxiliary contact block
    contact operation
    Snap action
    [Ithe] conventional enclosed thermal current
    200 A at -25…40 °C 3-pole scheme
    [Ui] rated insulation voltage
    660 V conforming to IEC 158-1
    660 V conforming to IEC 947-4
    660 V conforming to VDE 0110 group C
    600 V conforming to CSA C22.2 No 14
    rated breaking capacity
    1100 kA at 500 V 2-pole scheme conforming to IEC 158-1
    900 kA at 660 V 2-pole scheme conforming to IEC 158-1
    cable cross section
    1 solid cable 95 mm² with cable end
    2 solid cable 95 mm² with cable end
    cable entry
    2 entries tapped for Pg 36 cable gland
    net weight
    29 kg
    Environment
    standards
    IEC 947-1
    NF C 63-110
    IEC 158-1
    IEC 947-4
    VDE 0660
    product certifications
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP43 conforming to EN/IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 149.1 KB
    Date 5/5/94
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XF9F1152 : XF9F1152_ROHS_DECLARATION
    Description
    XF9F1152_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XF9F1152_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XF9F1152 : XF9F1152_REACH_DECLARATION
    Description
    XF9F1152_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XF9F1152_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /