Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
Schneider Electric XGHB320246 Image

XGHB320246

Schneider Electric XGHB320246 Image
XGHB320246

RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    product or component type
    Electronic tag
    RFID electronic tag name
    XGHB
    RFID frequency
    13.56 MHz
    design
    Disc
    memory capacity
    2 kB
    associated smart antenna
    XGCS
    [Sn] nominal sensing distance
    42 mm with XGCS49 + field expander XGFEC540
    48 mm with XGCS49
    65 mm with XGCS89
    80 mm with XGCS49 + field expander XGFEC2525
    65 mm with XGCS85
    outer dimension
    Ø 30 x 3 mm
    quantity per set
    Set of 5
    read time
    7 + 2 x (number of 16-bit words) ms
    write time
    7 + 2.4 x (number of 16-bit words) ms
    IP degree of protection
    IP68
    fixing mode
    By screws
    Complementary
    memory type
    FeRAM
    memory operation
    Read/write
    number of read cycles
    10000000000
    number of write cycles
    10000000000 at -25…70 °C
    maximum linear speed with "auto read/write function"
    2.1 m/s with XGCS49 (read a serial number)
    1.5 m/s with XGCS49 (read a word)
    0.6 m/s with XGCS49 (read or write 10 words)
    3.5 m/s with XGCS89 (read a serial number)
    2.5 m/s with XGCS89 (read a word)
    1 m/s with XGCS89 (read or write 10 words)
    3.5 m/s with XGCS85 (read a serial number)
    2.5 m/s with XGCS85 (read a word)
    1 m/s with XGCS85 (read or write 10 words)
    data retention time
    10 year(s)
    material
    PPA (polyphthalamide)
    net weight
    0.005 kg
    Environment
    standards
    ISO 15693
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    2 mm conforming to EN 60068-2-6 (f = 5…29.5 Hz)
    7 gn conforming to EN 60068-2-6 (f = 29.5…150 Hz)
    shock resistance
    30 gn conforming to EN 60068-2-27 for 11 ms
    IK degree of protection
    IK02 conforming to EN 50102
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Gamme XG : Identification par radio fréquence 13,56 MHz (Version 3.0)
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    Size pdf
    Size 5.7 MB
    Date 1/2/19
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense XG - Smart Antenna, User Manual (Version 06)
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    Size zip
    Size 11 MB
    Date 9/1/16
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XGHB320246 : RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XGHB320246 : RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XGHB320246 : RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes
    Description
    RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    RFID electronic tag - 13.56 MHz - disc Ø 30 x 3 - 2000 Bytes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /