Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XG
Schneider Electric XGSZ09L2 Image

XGSZ09L2

Schneider Electric XGSZ09L2 Image
XGSZ09L2

pre-wired M12 female connector - cable 2 m - IP67

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Pre-wired M12 female connector
    accessory / separate part destination
    For 24 V DC supply of connection box
    cable length
    2 m
    Complementary
    product compatibility
    TCSAMT31FP
    XGSZ33ETH
    electrical connection
    1 female connector M12 4 pins A coding
    colour
    Black
    net weight
    0.115 kg
    Environment
    IP degree of protection
    IP67
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/2/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense XG - Smart Antenna, User Manual (Version 06)
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    prp.document.label.format zip
    Size 11 MB
    Date 9/1/16
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    XGSZ33PDP PROFIBUS Splitter Box, User Guide (Version 02)
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/13
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XGSZ09L2 : XGSZ09L2_ROHS_DECLARATION
    Description
    XGSZ09L2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    XGSZ09L2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XGSZ09L2 : pre-wired M12 female connector - cable 2 m - IP67
    Description
    pre-wired M12 female connector - cable 2 m - IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    pre-wired M12 female connector - cable 2 m - IP67
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /