Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMEP100BV71F Image

XMEP100BV71F

Green premium brand logo
Schneider Electric XMEP100BV71F Image
XMEP100BV71F
Green premium brand logo

pressure transmitter - XMEP - 100bar - G1/4A male - 0..10V - AMP Sup - set of 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMEP
    electrical circuit type
    Control circuit
    pressure sensor size
    100 bar
    local display
    Without
    controlled fluid
    Fresh water (0…125 °C)
    Air (-30…125 °C)
    Hydraulic oil (-30…125 °C)
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    electrical connection
    1 male connector AMP SUPERSEAL 1.5 3 pins
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 12…36 V)
    current consumption
    < 7 mA
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0…100 bar
    maximum permissible accidental pressure
    300 bar
    destruction pressure
    600 bar
    materials in contact with fluid
    Stainless steel AISI 316L
    Fluorocarbon FPM
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to ISO 10605 criteria A 15 kV air, 15 kV contact
    Susceptibility to electromagnetic fields conforming to ISO 11452-2 criteria A 100 V/m 200…2000 MHz
    Susceptibility to electromagnetic fields conforming to ISO 11452-4 criteria A 100 mA 20…400 MHz
    Susceptibility to conducted disturbances conforming to EN/IEC 61000-4-6 criteria A 30 V 0.15...80 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 criteria A 4 kV
    Susceptibility to conducted transient disturbances conforming to ISO 7637-2 criteria B level 3
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 10...90 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.5 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.098 kg
    diameter
    26 mm
    length
    60.5 mm
    Environment
    standards
    ECE 10R-5
    EN/IEC 61326-2-3
    UL 61010-1
    ISO 13766
    ISO 14982
    EN 13309
    product certifications
    E2
    CE
    CULus
    ambient air temperature for operation
    -40…100 °C
    ambient air temperature for storage
    -50…100 °C
    vibration resistance
    12 gn sinus (f = 20…520 Hz)test 4 conforming to ISO 16750-3
    18 gn random (f = 10…2000 Hz)test 4 conforming to ISO 16750-3
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XMEP... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 320 B
    Date 9/26/17
    Description
    UL certification record (listed products)
    XMEP... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format html
    Size 342 B
    Date 9/26/17
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format pdf
    Size 130.2 KB
    Date 9/21/17
    Description
    E2 approval certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 592.6 KB
    Date 12/12/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMEP100BV71F : XMEP100BV71F_ROHS_DECLARATION
    Description
    XMEP100BV71F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XMEP100BV71F_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMEP100BV71F : XMEP100BV71F_REACH_DECLARATION
    Description
    XMEP100BV71F_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XMEP100BV71F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW24, tightening torque ⩽ 24 N-m / 212 lb-in


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    V out


  • Performance Curves

    Performance Curves
    Curves