Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XMEP1K0PT730 Image

XMEP1K0PT730

Green premium brand logo
Schneider Electric XMEP1K0PT730 Image
XMEP1K0PT730
Green premium brand logo

pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMEP
    electrical circuit type
    Control circuit
    pressure sensor size
    1000 psi
    local display
    Without
    controlled fluid
    Fresh water (0…125 °C)
    Air (-40…125 °C)
    Hydraulic oil (-40…125 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    DEUTSCH connector DT04-3P 3 pins
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 12…36 V)
    current consumption
    < 7 mA
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0…1000 psi
    maximum permissible accidental pressure
    2200 psi
    destruction pressure
    4400 psi
    materials in contact with fluid
    Stainless steel AISI 316L
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to ISO 10605 criteria A 15 kV air, 15 kV contact
    Susceptibility to electromagnetic fields conforming to ISO 11452-2 criteria A 100 V/m 200…2000 MHz
    Susceptibility to electromagnetic fields conforming to ISO 11452-4 criteria A 100 mA 20…400 MHz
    Susceptibility to conducted disturbances conforming to EN/IEC 61000-4-6 criteria A 30 V 0.15...80 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 criteria A 4 kV
    Susceptibility to conducted transient disturbances conforming to ISO 7637-2 criteria B level 3
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 10...90 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.5 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.098 kg
    diameter
    26 mm
    length
    63.4 mm
    Environment
    standards
    ECE 10R-5
    UL 61010-1
    EN 13309
    ISO 13766
    EN/IEC 61326-2-3
    ISO 14982
    product certifications
    CULus
    E2
    CE
    ambient air temperature for operation
    -40…100 °C
    ambient air temperature for storage
    -50…100 °C
    vibration resistance
    12 gn sinus (f = 20…520 Hz)test 4 conforming to ISO 16750-3
    18 gn random (f = 10…2000 Hz)test 4 conforming to ISO 16750-3
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMEP1K0PT730: pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMEP1K0PT730: pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XMEP... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 320 B
    Date 9/26/17
    Description
    UL certification record (listed products)
    XMEP... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 342 B
    Date 9/26/17
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 130.2 KB
    Date 9/21/17
    Description
    E2 approval certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 592.6 KB
    Date 12/12/18
    Description
    EU declaration of conformity
    Size pdf
    Size 592.6 KB
    Date 12/12/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
    Description
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
    Description
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    pressure transmitter - XMEP - 1000psi - 1/4"18NPT - 0..10V - Deutsch - set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW24, tightening torque ⩽ 24 N-m / 212 lb-in


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    V out


  • Performance Curves

    Performance Curves
    Curves



Compare products: /