Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLA300N2S13 Image

XMLA300N2S13

Schneider Electric XMLA300N2S13 Image
XMLA300N2S13

pressure sensor XMLA 300 bar - fixed scale 1 threshold - 1 C/O - with display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLA
    pressure sensor size
    300 bar
    controlled fluid
    Air (0…160 °C)
    Corrosive fluid (0…160 °C)
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 7…13 mm
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Detection of 1 single threshold
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    With
    adjustable range of switching point on rising pressure
    20…300 bar
    adjustable range of switching point on falling pressure
    3.5…265 bar
    maximum permissible accidental pressure
    675 bar
    destruction pressure
    1350 bar
    pressure actuator
    Piston
    materials in contact with fluid
    FPM, FKM
    316L stainless steel
    PTFE
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    natural differential at low setting
    16.5 bar (+/- 3 bar)
    natural differential at high setting
    35 bar (+/- 6 bar)
    maximum permissible pressure - per cycle
    375 bar
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    3000000 cycles
    setting
    External
    height
    113 mm
    depth
    75 mm
    width
    35 mm
    net weight
    0.75 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    CE
    product certifications
    UL
    LROS (Lloyds register of shipping)
    CCC
    CSA
    EAC
    BV
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Description
    CSA certificate of compliance
    prp.document.label.format html
    Size 330 B
    Date 5/14/85
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
    Description
    LRoS type approval certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /