Welcome to the Schneider Electric corporate Website

Select your location

View all OsiSense XM
Schneider Electric XMLB001R2C11 Image
Discontinued

XMLB001R2C11

Schneider Electric XMLB001R2C11 Image
Discontinued
XMLB001R2C11

pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics
Commercial status
Discontinued on 30 December 2017
End-of-service on 30 December 2017
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLB
    pressure sensor size
    1 bar
    controlled fluid
    Air (0…160 °C)
    Hydraulic oil (0…160 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650), 4 pins
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    0.05…1 bar
    adjustable range of switching point on falling pressure
    0.01…0.94 bar
    possible differential maximum at high setting
    0.75 bar
    maximum permissible accidental pressure
    2.25 bar
    destruction pressure
    4.5 bar
    pressure actuator
    Diaphragm
    materials in contact with fluid
    304L stainless steel
    FPM, FKM
    Steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    0.04 bar (+/- 10 mbar)
    possible differential minimum at high setting
    0.06 bar (+/- 20 mbar)
    maximum permissible pressure - per cycle
    1.25 bar
    terminal block type
    4 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    4000000 cycles
    setting
    External
    height
    162 mm
    depth
    110 mm
    width
    110 mm
    product weight
    2.59 kg
    Environment
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    CE
    UL 508
    product certifications
    CCC
    EAC
    LROS (Lloyds register of shipping)
    UL
    BV
    CSA
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    2 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    30 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    Size pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLB001R2C11: pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 143.4 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    EN 175301-803-A connector


  • Connections and Schema

    Wiring Diagram
    Terminal Model



    Wiring Diagram
    Vacuum Switch Connector Pin View


    (1)
    11 and 13
    (2)
    12
    (3)
    14


  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /