Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLBL05S2S13 Image
Discontinued

XMLBL05S2S13

Schneider Electric XMLBL05S2S13 Image
Discontinued
XMLBL05S2S13

pressure sensor XMLB 0.05 bar -adjustable scale 2 threshold - 1C/O -with display

Show more characteristics
XMLBL05S2S13 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLB
    pressure sensor size
    0.05 bar
    controlled fluid
    Corrosive fluid (0…160 °C)
    Fresh water (0…160 °C)
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 7…13 mm
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    0.0026…0.05 bar
    adjustable range of switching point on falling pressure
    0.0012…0.046 bar
    possible differential maximum at high setting
    0.04 bar
    maximum permissible accidental pressure
    0.1125 bar
    destruction pressure
    0.225 bar
    pressure actuator
    Diaphragm
    materials in contact with fluid
    PTFE
    316L stainless steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    0.0014 bar (- 0.8 mbar, + 1.1 mbar)
    possible differential minimum at high setting
    0.004 bar (+/- 1.4 mbar)
    maximum permissible pressure - per cycle
    0.625 bar
    terminal block type
    4 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    6000000 cycles
    setting
    External
    height
    145 mm
    depth
    204 mm
    width
    200 mm
    net weight
    2.42 kg
    Environment
    standards
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    CE
    product certifications
    CCC
    BV
    UL
    LROS (Lloyds register of shipping)
    CSA
    EAC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    200
    c1 =
    204
    c2 =
    104
    (1)
    1 fluid entry, tapped 1/4" NPTF
    (2)
    1 electrical connections entry, tapped 1/2" NPT
    (3)
    2 elongated holes Ø 10.2 x 5.2
    (4)
    1 elongated hole Ø 15.2 x 5.2


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /