Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLE250U1C21 Image
Discontinued

XMLE250U1C21

Schneider Electric XMLE250U1C21 Image
Discontinued
XMLE250U1C21

pressure sensor 250 bar - G1/4A (male) - 24 V - 4..20 mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XMLE250U1C21 is replaced by:
Product
Qty
XMLP250BC22
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 19 July 2012
1
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor size
    250 bar
    pressure sensor name
    XMLE
    controlled fluid
    Air (-15…80 °C)
    Corrosive fluid (-15…80 °C)
    Hydraulic oil (-15…80 °C)
    Fresh water (0…80 °C)
    fluid connection type
    G 1/4A (male) conforming to ISO 228
    type of output signal
    Analogue
    electrical connection
    Male connector EN 175301-803-A (ex DIN43650)
    analogue output function
    4...20 mA, 2 wires
    [Us] rated supply voltage
    24 V DC, voltage limits: 11…33 V
    diameter
    40 mm
    Complementary
    enclosure material
    Anodised aluminium
    type of installation
    Control circuit
    operating position
    Any position
    materials in contact with fluid
    Stainless steel type AISI 303
    maximum permissible accidental pressure
    500 bar
    maximum permissible pressure - per cycle
    250 bar
    destruction pressure
    750 bar
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.03 % of measuring range/°C
    protection type
    Reverse polarity
    Short-circuit
    Overload protection
    local display
    Without
    current consumption
    < 20 mA
    mechanical durability
    10000000 cycles
    response time on output
    < 5 ms
    measurement accuracy
    +/- 0.3 % of the measuring range
    net weight
    0.27 kg
    Environment
    IP degree of protection
    IP65
    vibration resistance
    35 gn (f = 60…2000 Hz)
    5 gn (f = 25…200 Hz)
    protective treatment
    TC
    shock resistance
    50 gn
    standards
    EN 50082
    CE
    EN 50081
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -15…80 °C
    Packing Units
    Package 1 Weight
    0.292 kg
    Package 1 Height
    0.950 dm
    Package 1 width
    0.920 dm
    Package 1 Length
    1.050 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Spanish2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    G 1/4 (male)

    Dimensions in mm

    a

    75

    Dimensions in in.

    a

    2.95


  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Output Curves