Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLF010D2019 Image
Discontinued

XMLF010D2019

Schneider Electric XMLF010D2019 Image
Discontinued
XMLF010D2019

pressure sensor 10 bar - SAE 7/16-20 UNF - 24 V - 4..20 mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XMLF010D2019 is replaced by:
Product
Qty
XMLF010D2029
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 29 June 2008
1
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor name
    XMLF
    wiring technique
    2-wire
    pressure sensor size
    10 bar
    fluid connection type
    SAE 7/16-20UNF (female)
    controlled fluid
    Air (-15…80 °C)
    Corrosive fluid (-15…80 °C)
    Hydraulic oil (-15…80 °C)
    Fresh water (0…80 °C)
    type of output signal
    Analogue
    analogue output function
    4...20 mA
    electrical connection
    Male connector M12, 4 pins
    product specific application
    -
    destruction pressure
    60 bar
    type of installation
    Control circuit
    maximum switching current
    200 mA
    [Us] rated supply voltage
    24 V DC, voltage limits: 17…33 V
    materials in contact with fluid
    FPM (Viton)
    Stainless steel type AISI 303
    Complementary
    setting
    External setting
    maximum permissible accidental pressure
    40 bar
    local display
    With
    protection type
    Overload protection
    Reverse polarity
    Connection faults
    Short-circuit protection
    current consumption
    80 mA
    operating rate in Hz
    50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    10000000 cycles
    display response time type
    Fast
    Normal
    Slow
    height
    113 mm
    depth
    58 mm
    width
    46 mm
    net weight
    0.48 kg
    surge withstand
    0.5 kV DC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    0.5 %
    Environment
    operating position
    Any position
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-4-2
    EN 50082
    EN/IEC 61000-4-8
    EN/IEC 61000-4-5
    EN/IEC 61000-4-6
    EN 50081
    EN/IEC 61000-4-3
    EN/IEC 60947-1
    EN/IEC 61000-4-4
    EN/IEC 60947-5-1
    CE
    EN/IEC 61000-4-11
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…80 °C
    vibration resistance
    35 gn (f= 60…2000 Hz) conforming to EN/IEC 60068-2-6
    5 gn (f= 25…200 Hz) conforming to EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    NEMA 13
    NEMA 12
    NEMA 6
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m conforming to EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V conforming to EN/IEC 61000-4-6
    Packing Units
    Package 1 Weight
    0.480 kg
    Package 1 Height
    0.750 dm
    Package 1 width
    1.360 dm
    Package 1 Length
    0.670 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Spanish2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.