Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XMLG001D31TQ Image
Discontinued

XMLG001D31TQ

Schneider Electric XMLG001D31TQ Image
Discontinued
XMLG001D31TQ

pressure sensor XMLG 0.08..1 bar - G1/4A (male) - 24 V - NC

Show more characteristics
Commercial status
Discontinued on 30 December 2017
End-of-service on 30 December 2017
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Electronic pressure sensor
    pressure sensor name
    XMLG
    pressure sensor size
    1 bar
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    controlled fluid
    Air (-15…125 °C)
    Corrosive fluid (-15…125 °C)
    Hydraulic oil (-15…125 °C)
    Fresh water (0…125 °C)
    type of output signal
    Discrete
    discrete output type
    Solid state NPN, 1 NC
    electrical connection
    1 male connector M12, 3 pins
    adjustable range of switching point on rising pressure
    0.08…1 bar
    adjustable range of switching point on falling pressure
    0.05…0.97 bar
    setting
    Factory setting
    [Us] rated supply voltage
    12 V DC (voltage limits: 8…33 V)
    24 V DC (voltage limits: 8…33 V)
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    22.8 mm
    Complementary
    possible differential minimum at high setting
    0.03 bar
    possible differential minimum at low setting
    0.03 bar
    possible differential maximum at high setting
    0.95 bar
    maximum permissible accidental pressure
    2.7 bar
    destruction pressure
    3 bar
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 4 mA
    maximum switching current
    150 mA
    materials in contact with fluid
    FPM (Viton)
    Ceramic
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    surge withstand
    1 kV 42 Ohm conforming to EN/IEC 61000-4-5
    500 kV 12 Ohm conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 1 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.095 kg
    height
    58.1 mm
    length
    48.5 mm
    scale type
    Fixed differential
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    UL 508
    CSA C22.2 No 14
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -15…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    20 gn (f= 9…2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV in air conforming to EN/IEC 61000-4-2
    8 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    200 V/m 80…1000 Hz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15…80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m 50 Hz conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XMLG001D31TQ: pressure sensor XMLG 0.08..1 bar - G1/4A (male) - 24 V - NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XMLG001D31TQ: pressure sensor XMLG 0.08..1 bar - G1/4A (male) - 24 V - NC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLG001D31TQ: pressure sensor XMLG 0.08..1 bar - G1/4A (male) - 24 V - NC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLG001D31TQ: pressure sensor XMLG 0.08..1 bar - G1/4A (male) - 24 V - NC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 7/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (NPN)


    (a)
    Output


  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


Compare products: /