" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLG016D23TQ Image
Discontinued

XMLG016D23TQ

Schneider Electric XMLG016D23TQ Image
Discontinued
XMLG016D23TQ

pressure sensor XMLG - 0..16 bars - 1/4" NPT male - 24 V- 4..20 mA - set of 25

Show more characteristics
Commercial status
Discontinued on 20 December 2013
End-of-service on 20 December 2013
The maximum number of products that can be compared is 4. Remove already added products.

XMLG016D23TQ is replaced by:
Product
Qty
XMLG016D23
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 26 January 2013
1
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    16 bar
    fluid connection type
    1/4" - 18 NPT (male)
    controlled fluid
    Air (-15…125 °C)
    Corrosive fluid (-15…125 °C)
    Hydraulic oil (-15…125 °C)
    Fresh water (0…125 °C)
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2 wires
    electrical connection
    1 male connector M12, 3 pins
    [Us] rated supply voltage
    12 V DC (voltage limits: 8…33 V)
    24 V DC (voltage limits: 8…33 V)
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    22.8 mm
    Complementary
    pressure setting range
    0…16 bar
    maximum permissible accidental pressure
    36 bar
    destruction pressure
    40 bar
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    Stainless steel type AISI 303
    FPM (Viton)
    Ceramic
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    surge withstand
    1 kV 42 Ohm conforming to EN/IEC 61000-4-5
    500 kV 12 Ohm conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.095 kg
    height
    58.1 mm
    length
    48.5 mm
    Environment
    standards
    EN/IEC 61326-2-3
    CE
    product certifications
    EAC
    UL 508
    CSA C22.2 No 14
    protective treatment
    TC
    ambient air temperature for operation
    -15…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    20 gn (f= 9…2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV in air conforming to EN/IEC 61000-4-2
    8 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    200 V/m 80…1000 Hz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15…80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m 50 Hz conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    2-Wire Technique (4-20 mA)



  • Performance Curves

    Output Curves



Compare products: /