Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLGZ001 Image
To be discontinued

XMLGZ001

Schneider Electric XMLGZ001 Image
To be discontinued
XMLGZ001

set of 10 quick connector - plastic - for XMLG pressure switch

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Nautilus
    accessory / separate part category
    Replacement parts
    accessory / separate part destination
    Electronic pressure sensor
    quantity per set
    Set of 10
    Complementary
    accessory / separate part type
    Quick connection
    accessory / separate part designation
    Quickon quick coupling connection
    product compatibility
    XMLG
    cable connector fixing
    Clamping ring screwing
    material
    Plastic
    net weight
    0.025 kg
    Environment
    ambient air temperature for operation
    -15…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8 g
    Package 1 Height
    5 cm
    Package 1 width
    18 cm
    Package 1 Length
    25 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    88 g
    Package 2 Height
    5 cm
    Package 2 width
    18 cm
    Package 2 Length
    25 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    50
    Package 3 Weight
    648 g
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLGZ001 : set of 10 quick connector - plastic - for XMLG pressure switch
    Description
    set of 10 quick connector - plastic - for XMLG pressure switch
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    set of 10 quick connector - plastic - for XMLG pressure switch
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLGZ001 : set of 10 quick connector - plastic - for XMLG pressure switch
    Description
    set of 10 quick connector - plastic - for XMLG pressure switch
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    set of 10 quick connector - plastic - for XMLG pressure switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.