Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLK100P2D23 Image

XMLK100P2D23

Schneider Electric XMLK100P2D23 Image
XMLK100P2D23

pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLK
    electrical circuit type
    Control circuit
    pressure sensor size
    100 psi
    local display
    Without
    controlled fluid
    Air (0…80 °C)
    Fresh water (0…80 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 8…33 V)
    current consumption
    < 20 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0…100 psi
    maximum permissible accidental pressure
    200 psi
    destruction pressure
    2068.43 kPa
    materials in contact with fluid
    Stainless steel type AISI 303
    Nitrile (NBR)
    Ceramic
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 6 kV contact
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 30 A/m 50 Hz
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms
    measurement accuracy
    +/- 1 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.04 % of measuring range/°K
    drift of the zero point
    +/- 0.03 % of measuring range/°K
    Long term stability
    +/- 1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.11 kg
    diameter
    36 mm
    length
    65.5 mm
    scale type
    Fixed differential
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    CSA C22.2 No 14
    RCM
    EAC
    UL 508
    protective treatment
    TC
    ambient air temperature for operation
    0…80 °C
    ambient air temperature for storage
    -25…80 °C
    vibration resistance
    20 gn (f = 9…2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLK100P2D23: pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLK100P2D23: pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XMLK100P2D23: pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XMLK100P2D23: pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 71.9 KB
    Date 5/4/10
    Description
    CSA certificate of compliance
    XMLE/F/G/K... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 330 B
    Date 10/30/97
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 7/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    XMLK... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    prp.document.label.format pdf
    Size 524.8 KB
    Date 3/9/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLK100P2D23 : pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
    Description
    pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLK100P2D23 : pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
    Description
    pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    pressure sensor XMLK - 0..100psi - 1/4NPT - 4..20mA - M12 - set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    2-Wire Technique (4-20 mA)


    (a)
    I out


  • Performance Curves

    Output Curves