Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLP100RD73F Image

XMLP100RD73F

Schneider Electric XMLP100RD73F Image
XMLP100RD73F

pressure transmitter 100psi - 0..10V - 1/4-18NPT male - FPM - M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    689.48 kPa
    local display
    Without
    controlled fluid
    Fresh water (0…125 °C)
    Air (-15…125 °C)
    Gas (-15…125 °C)
    Hydraulic oil (-15…125 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 12…33 V)
    current consumption
    < 7 mA
    type of output signal
    Analogue
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0.00…689.48 kPa
    maximum permissible accidental pressure
    1792.64 kPa
    destruction pressure
    2344.22 kPa
    materials in contact with fluid
    Fluorocarbon FPM
    Stainless steel AISI 316L
    Ceramic
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 1 kV 42 Ohm
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 100 A/m 50 Hz
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.075 kg
    diameter
    26 mm
    length
    30.2 mm
    Environment
    standards
    EN/IEC 61326-2-3
    NSF ANSI 61
    product certifications
    CE
    RCM
    CULus
    EAC
    ambient air temperature for operation
    -30…85 °C
    ambient air temperature for storage
    -50…100 °C
    shock resistance
    100 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    75 g
    Package 1 Height
    4.1 cm
    Package 1 width
    4.5 cm
    Package 1 Length
    8.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format pdf
    Size 44 KB
    Date 9/26/17
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 320 B
    Date 5/13/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 39.3 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 42.6 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format pdf
    Size 43.2 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format pdf
    Size 39.5 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 487.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    XMLP... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    prp.document.label.format pdf
    Size 786.9 KB
    Date 3/9/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLP100RD73F : XMLP100RD73F_ROHS_DECLARATION
    Description
    XMLP100RD73F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    XMLP100RD73F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW24 tightening torque ≤ 25 N.m / 221 lb-in


  • Connections and Schema

    Connection and Schema
    Wiring Diagram

    3-Wire Technique (0-10 V)


    (a)
    V out


  • Performance Curves

    Performance Curves
    Curves