" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLP10KPD13 Image
Discontinued

XMLP10KPD13

Schneider Electric XMLP10KPD13 Image
Discontinued
XMLP10KPD13

pressure transmitter - XMLP - 10000psi - 1/4"18NPT - 0,5..4,5V - M12 - set 1

Show more characteristics
XMLP10KPD13 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    68947.57 kPa
    local display
    Without
    controlled fluid
    Fresh water (0…120 °C)
    Air (-30…120 °C)
    Hydraulic oil (-30…120 °C)
    Gas (-30…120 °C)
    Refrigeration fluid (-30…120 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    5 V DC SELV (voltage limits: 4.5…5.5 V)
    current consumption
    < 5 mA
    type of output signal
    Analogue
    analogue output function
    0.5...4.5 V, 3-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0.00…68947.57 kPa
    maximum permissible accidental pressure
    119968.77 kPa
    destruction pressure
    275790.28 kPa
    materials in contact with fluid
    Stainless steel type 17-4PH
    Stainless steel type AISI 304
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    Infinity
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.2 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.05 kg
    diameter
    30 mm
    length
    26 mm
    scale type
    Fixed differential
    Environment
    standards
    CE
    EN/IEC 61326-1
    product certifications
    RCM
    EAC
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -30…100 °C
    ambient air temperature for storage
    -30…100 °C
    vibration resistance
    20 gn (f = 10…2000 Hz) conforming to EN/IEC 60068-2-64
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Packing Units
    Package 1 Weight
    0.066 kg
    Package 1 Height
    0.410 dm
    Package 1 width
    0.640 dm
    Package 1 Length
    0.940 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW27 Tightening torque ≤ 25 Nm / 221 Lb-in


  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0.5 – 4.5 V)


    (a)
    V out


  • Performance Curves

    Curves