" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLP10KPD13Q Image
Discontinued

XMLP10KPD13Q

Schneider Electric XMLP10KPD13Q Image
Discontinued
XMLP10KPD13Q

pressure transmitter - XMLP - 10000psi - 1/4"18NPT - 0,5..4,5V - M12 - set 40

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    10000 psi
    local display
    Without
    controlled fluid
    Fresh water (0…120 °C)
    Air (-30…120 °C)
    Hydraulic oil (-30…120 °C)
    Gas (-30…120 °C)
    Refrigeration fluid (-30…120 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector M12 4 pins
    [Us] rated supply voltage
    5 V DC SELV (voltage limits: 4.5…5.5 V)
    current consumption
    < 5 mA
    type of output signal
    Analogue
    analogue output function
    0.5...4.5 V, 3-wire
    quantity per set
    Set of 40
    type of packing
    Group
    Complementary
    pressure setting range
    0…10000 psi
    maximum permissible accidental pressure
    119968.77 kPa
    destruction pressure
    40000 psi
    materials in contact with fluid
    Stainless steel type AISI 304
    Stainless steel type 17-4PH
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms 92 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    Infinity
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.2 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.05 kg
    diameter
    30 mm
    length
    26 mm
    Environment
    standards
    CE
    EN/IEC 61326-1
    product certifications
    RCM
    EAC
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -30…100 °C
    ambient air temperature for storage
    -30…100 °C
    vibration resistance
    20 gn (f = 10…2000 Hz) conforming to EN/IEC 60068-2-64
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW27 Tightening torque ≤ 25 Nm / 221 Lb-in


  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0.5 – 4.5 V)


    (a)
    V out


  • Performance Curves

    Curves



Compare products: /