Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XMLZL003 Image

XMLZL003

Schneider Electric XMLZL003 Image
XMLZL003

knurled adjustment knob Ø 36 mm - for pressure switch XML

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Nautilus
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part destination
    Electromechanical vacuum switch
    Electromechanical pressure switch
    product specific application
    Fits over adjustment screws to facilitate setting
    Complementary
    accessory / separate part type
    Adjustment knob
    accessory / separate part designation
    Ø 36 mm knurled adjustment knob
    product compatibility
    XMLA
    XMLB
    XMLC
    XMLD
    product weight
    0.01 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    Size pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLZL003 : knurled adjustment knob Ø 36 mm - for pressure switch XML
    Description
    knurled adjustment knob Ø 36 mm - for pressure switch XML
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    knurled adjustment knob Ø 36 mm - for pressure switch XML
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /