Welcome to the Schneider Electric corporate Website

Select your location

View all OsiSense XM
Schneider Electric XMLZL009 Image

XMLZL009

Schneider Electric XMLZL009 Image
XMLZL009

cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection

Show more characteristics
The maximum number of products that can be compared is 4

  • Complementary
    accessory / separate part type
    Cooler
    product compatibility
    Pressure switch with 1/4*0.0000001 BSP fluid connection
    temperature of controlled fluid
    0…150 °C
    product weight
    0.37 kg
    Environment
    ambient air temperature for operation
    0…50 °C
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLZL009: cooler - for pressure sensor XML-F - with 1/4 BSP fluid connection (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 143.7 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLZL009 : cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
    Description
    cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLZL009 : cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
    Description
    cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    cooler - for pressure sensor XML-F - with 1/4'' BSP fluid connection
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /