Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMPA12B2141C Image

XMPA12B2141C

Green premium brand logo
Schneider Electric XMPA12B2141C Image
XMPA12B2141C
Green premium brand logo

pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XMPA12B2141C is replaced by:
Product
Qty
XMPA12B2131C
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 09 October 2008
1
  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    XMP
    pressure sensor size
    12 bar
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    controlled fluid
    Air (0…70 °C)
    Fresh water (0…70 °C)
    Sea water (0…70 °C)
    cable entry
    2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
    contacts type and composition
    2 NC snap action
    product specific application
    Bulk packaging
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical connection
    Screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm²
    electrical circuit type
    Power circuit
    scale type
    Adjustable differential
    local display
    Without
    sale per indivisible quantity
    10
    Complementary
    adjustable range of switching point on falling pressure
    0.3…10.3 bar
    adjustment range high setting
    1.3…12 bar
    possible differential minimum at low setting
    1 bar
    possible differential minimum at high setting
    1.7 bar
    possible differential maximum at high setting
    8.4 bar
    destruction pressure
    30 bar
    type of decompression valve
    Without
    control type
    Without
    terminal block type
    4 terminals
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Chromated zinc alloy
    Canvas covered nitrile
    enclosure material
    PA impregnated with fibreglass
    operating position
    Any position
    maximum operating rate
    10 cyc/mn
    repeat accuracy
    3.5 %
    [Ui] rated insulation voltage
    500 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    electrical durability
    1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
    500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
    600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 230 V AC 3 phases
    700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
    mechanical durability
    1000000 cycles
    setting
    Nut
    terminals description ISO n°1
    (1-2)NC
    (3-4)NC
    depth
    98 mm
    height
    106 mm
    width
    57 mm
    Environment
    product certifications
    EAC
    standards
    EN/IEC 60947-4-1
    CE
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    3 gn conforming to IEC 60068-2-6 (f = 10…500 Hz)
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 88 KB
    Date 8/19/99
    Description
    CSA certificate of compliance
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet (Version A05)
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    prp.document.label.format pdf
    Size 2 MB
    Date 12/1/16
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XMP... pressures switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 214.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMPA12B2141C : XMPA12B2141C_ROHS_DECLARATION
    Description
    XMPA12B2141C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XMPA12B2141C_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMPA12B2141C : XMPA12B2141C_REACH_DECLARATION
    Description
    XMPA12B2141C_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XMPA12B2141C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.