Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMPMDR01 Image
Discontinued

XMPMDR01

Green premium brand logo
Schneider Electric XMPMDR01 Image
Discontinued
XMPMDR01
Green premium brand logo

knurled adjustment knob Ø 36 mm - for pressure switch XMP

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

XMPMDR01 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    Nautilus
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part destination
    Electromechanical pressure switch for power circuit
    product specific application
    Fits over adjustment screws to facilitate setting
    Complementary
    accessory / separate part type
    Adjustment knob
    accessory / separate part designation
    Ø 36 mm knurled adjustment knob
    product compatibility
    XMP
    net weight
    0.01 kg
    Packing Units
    Package 1 Weight
    0.020 kg
    Package 1 Height
    0.010 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    0.020 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMPMDR01 : XMPMDR01_ROHS_DECLARATION
    Description
    XMPMDR01_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XMPMDR01_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 288.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMPMDR01 : XMPMDR01_REACH_DECLARATION
    Description
    XMPMDR01_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XMPMDR01_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.