Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XPE
Schneider Electric XPEA110 Image

XPEA110

Green premium brand logo
Schneider Electric XPEA110 Image
XPEA110
Green premium brand logo

Single foot switch, plastic, black, without cover, 1 NO + 1 NC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Plastic
    foot switch type
    Single foot switch
    device short name
    XPEA
    trigger mechanism
    Without trigger mechanism
    contact operation
    1 step
    contacts type and composition
    1 NC + 1 NO
    colour
    Black
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
    cable entry
    1 plain hole for M20 cable gland
    1 plain hole for M16 cable gland
    mechanical durability
    2000000 cycles
    [Ie] rated operational current
    3 A, 240 V, AC-15, A300
    0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    500 V (pollution degree 3) conforming to NF C 20-040 group C
    500 V (pollution degree 3) conforming to VDE 0110 group C
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A cartridge fuse type gG conforming to VDE 0660-200
    rated operational power in W
    10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    net weight
    0.275 kg
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TH
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    25 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to EN/IEC 61140
    Class II conforming to NF C 20-030
    IP degree of protection
    IP43 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    334 g
    Package 1 Height
    12.5 cm
    Package 1 width
    9.4 cm
    Package 1 Length
    18.9 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    4
    Package 2 Weight
    1.69 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    64
    Package 3 Weight
    35.54 kg
    Package 3 Height
    77 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 1/28/15
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/28/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 83.1 KB
    Date 1/19/07
    Files in document
    dwf
    1.2 KB
    dxf
    43 KB
    wmf
    2.5 KB
    dwg
    36.5 KB
    prp.document.label.format zip
    Size 165.4 KB
    Date 1/19/07
    Files in document
    dwg
    56 KB
    dwf
    2.4 KB
    dxf
    100.6 KB
    wmf
    6.4 KB
    prp.document.label.format zip
    Size 132.9 KB
    Date 1/19/07
    Files in document
    dwg
    48.5 KB
    dwf
    2.2 KB
    dxf
    75.7 KB
    wmf
    6.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/28/19
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPEA110 : Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XPEA Foot switches (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 403 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPEA110 : Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 191.9 KB
    Date 10/31/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPEA110 : Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Single foot switch, plastic, black, without cover, 1 NO + 1 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Foot Switch without Trigger Mechanism
    Dimensions


    (1)
    1 plain hole for ISO M20 or n° 13 (Pg 13.5) cable gland.
    (2)
    1 plain hole for ISO M20 or n° 9 (Pg 11) cable gland.


  • Performance Curves

    Electrical Durability of Contacts
    AC-15 Utilization Category

    Operating rate: 3600 operating cycles/hour. Load factor: 0.5.

    Inductive circuit:


    X
    Current in A
    Y
    Millions of operating cycles

    DC-13 Utilization Category

    Refer to the product characteristic “Operational power in W”.