Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XPE
Schneider Electric XPER811 Image

XPER811

Green premium brand logo
Schneider Electric XPER811 Image
XPER811
Green premium brand logo

single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Metal
    foot switch type
    Single foot switch
    device short name
    XPER
    trigger mechanism
    With trigger mechanism
    contact operation
    1 step
    contacts type and composition
    2 NC + NO
    colour
    Orange
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
    cable entry
    2 entries tapped for Pg 16 cable gland
    mechanical durability
    15000000 cycles
    [Ie] rated operational current
    3 A, 240 V, AC-15, A300
    0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    500 V (pollution degree 3) conforming to NF C 20-040 group C
    500 V (pollution degree 3) conforming to VDE 0110 group C
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A cartridge fuse type gG conforming to VDE 0660-200
    rated operational power in W
    10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    net weight
    1.22 kg
    Environment
    standards
    VDE 0660-200
    EN/IEC 60947-5-1
    product certifications
    FIMKO
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    150 gn conforming to NF E 09-031
    20 gn conforming to IEC 60068-2-27
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • German1
    • Italian1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XPEM, XPER Foot switches (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.8 MB
    Date 2/27/19
    Description
    CCC Certificate
    XPEM R G B C Y A Foot switches (Version 1.0)
    Description
    EAC Certificate
    Size pdf
    Size 307.4 KB
    Date 2/19/15
    Description
    EAC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 414.2 KB
    Date 2/1/16
    Files in document
    pdf
    161.7 KB
    pdf
    252.5 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XPEM, R Foot switches (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 404 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 204 KB
    Date 10/31/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    single foot switch - IP66 - without cover - metallic - orange - 2 NC + NO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Electrical Durability of Contacts
    AC-15 Utilization Category

    Operating rate: 3600 operating cycles/hour. Load factor: 0.5.

    Inductive circuit:


    X
    Current in A
    Y
    Millions of operating cycles

    DC-13 Utilization Category

    Refer to the product characteristic “Operational power in W”.


Compare products: /