Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XPE
Schneider Electric XPEY510 Image

XPEY510

Green premium brand logo
Schneider Electric XPEY510 Image
XPEY510
Green premium brand logo

Single foot switch, plastic, yellow, with cover, trigger mechanism, 1 NO + 1 NC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Plastic
    foot switch type
    Single foot switch
    device short name
    XPEY
    provided equipment
    Cover
    trigger mechanism
    With trigger mechanism
    contact operation
    1 step
    contacts type and composition
    1 NC + 1 NO
    colour
    Yellow
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
    mechanical durability
    5000000 cycles
    [Ie] rated operational current
    3 A, 240 V, AC-15, A300
    0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    500 V (pollution degree 3) conforming to NF C 20-040 group C
    500 V (pollution degree 3) conforming to VDE 0110 group C
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A cartridge fuse type gG conforming to VDE 0660-200
    rated operational power in W
    10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    net weight
    0.7 kg
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to EN/IEC 61140
    Class II conforming to NF C 20-030
    IP degree of protection
    IP55 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Chinese4
    • French5
    • German4
    • Italian4
    • Kazakh4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 1/28/15
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/28/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Pedal foot switches Harmony with protective cover, Plastic (Version 1.0)
    Files in document
    dwf
    4.3 KB
    dxf
    86 KB
    wmf
    7 KB
    dwg
    50.5 KB
    prp.document.label.format zip
    Size 147.8 KB
    Date 1/19/07
    Files in document
    dwf
    4.3 KB
    dxf
    86 KB
    wmf
    7 KB
    dwg
    50.5 KB
    Pedal foot switches Harmony with protective cover, Plastic (Version 1.0)
    Files in document
    dwg
    53.8 KB
    dwf
    5 KB
    dxf
    96 KB
    wmf
    8.8 KB
    prp.document.label.format zip
    Size 163.7 KB
    Date 1/19/07
    Files in document
    dwg
    53.8 KB
    dwf
    5 KB
    dxf
    96 KB
    wmf
    8.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/27/19
    Description
    CCC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 414.2 KB
    Date 2/1/16
    Files in document
    pdf
    161.7 KB
    pdf
    252.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPEY510 : single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XPEB, C, G, Y Foot switches (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 402.7 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.5 KB
    Date 11/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPEY510 : single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 191.9 KB
    Date 10/31/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPEY510 : single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    single foot switch - IP55 - with cover - plastic - yellow - 1 NC + 1 NO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Plastic Foot Switch with Protective Cover
    Dimensions


    (1)
    Ø 16 x 4 counterbored hole.
    (2)
    4 cover fixing screws: stainless steel. Tightening torque: 1 N.m.


  • Performance Curves

    Electrical Durability of Contacts
    AC-15 Utilization Category

    Operating rate: 3600 operating cycles/hour. Load factor: 0.5.

    Inductive circuit:


    X
    Current in A
    Y
    Millions of operating cycles

    DC-13 Utilization Category

    Refer to the product characteristic “Operational power in W”.