Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS
Schneider Electric XPSECPE3930P Image

XPSECPE3930P

Schneider Electric XPSECPE3930P Image
XPSECPE3930P

module XPSEC - increasing the number of safety contacts - 115..230 V ACDC -screw

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSECPE
    safety module application
    Increasing the number of safety contacts
    function of module
    Increasing the number of safety contacts
    safety level
    Can reach PL e/category 4 can reach the maximum safety level of module base conforming to EN/ISO 13849-1
    Can reach SILCL 3 can reach the maximum safety level of module base conforming to EN/IEC 62061
    safety reliability data
    MTTFd > 100 years conforming to EN/ISO 13849-1
    DC = 0...99 % conforming to EN/ISO 13849-1
    PFHd = 2.47E-8 1/h conforming to EN/IEC 62061
    output type
    Relay, 8 NO circuit(s), volt-free
    [Us] rated supply voltage
    115...230 V AC - 15...10 %
    number of additional circuits
    2 NC + 1 solid state output
    Complementary
    supply frequency
    50/60 Hz
    maximum power consumption in VA
    6 VA
    input protection type
    Internal, electronic
    breaking capacity
    360 VA holding AC-15 B300 relay output
    3600 VA inrush AC-15 B300 relay output
    breaking capacity
    3 A at 24 V (DC-13) time constant: 50 ms for relay output
    20 mA at 24 V for solid state output circuit
    output thermal current
    6 A per relay for relay output
    [Ith] conventional free air thermal current
    24 A for relay output
    associated fuse rating
    6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    5 V for relay output
    maximum response time on input open
    10 ms
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    local signalling
    3 LEDs
    connections - terminals
    Captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² solid without cable end
    Captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² flexible without cable end
    Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
    Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
    Captive screw clamp terminals, 2 x 0.2...2 x 1 mm² solid without cable end
    Captive screw clamp terminals, 2 x 0.2...2 x 1 mm² flexible without cable end
    Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel
    Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
    mounting support
    35 mm symmetrical DIN rail
    net weight
    0.65 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    product certifications
    CCC
    UL
    CSA
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -25…70 °C
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Chinese3
    • French4
    • German3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 6/28/19
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/28/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.2 MB
    Date 4/23/19
    prp.document.label.format pdf
    Size 646 KB
    Date 11/23/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 419.6 KB
    Date 6/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 518.1 KB
    Date 6/12/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /