Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XU
Schneider Electric XPSLCM1 Image
Discontinued

XPSLCM1

Schneider Electric XPSLCM1 Image
Discontinued
XPSLCM1

connection box - for the muting function on light curtains monitored - 24 V DC

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4. Remove already added products.

XPSLCM1 is replaced by:
Product
Qty
XPSLCMUT1160
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 31 January 2015
1
  • Main
    range of product
    Preventa Safety detection
    product or component type
    Connection box
    safety module name
    XPSLC
    safety module application
    For the muting function on light curtains monitored
    safety use category
    Category 4 maximum conforming to EN 60954-1
    Category 4 maximum conforming to ISO 13849-1
    [Us] rated supply voltage
    24 V DC (- 20...20 %), <30 mA
    number of inputs
    2…4 (per muting function)
    input compatibility
    Sensor
    Through beam
    Polarised reflex
    output type
    2 PNP (terminals 1 and 2)
    connections - terminals
    Captive screw clamp terminals, non removable, 1 x 0.14...1 x 2.5 mm² solid or flexible without cable end
    Captive screw clamp terminals, non removable, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
    Captive screw clamp terminals, non removable, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
    Captive screw clamp terminals, non removable, 2 x 0.25...2 x 1 mm² flexible without cable end, without bezel
    Captive screw clamp terminals, non removable, 2 x 0.5...2 x 1.5 mm² flexible double, without cable end, with bezel
    Complementary
    function of module
    Muting
    synchronisation time between inputs
    50 to 500 ms configurable in light curtain XUSLDM in increments of 50 ms
    muting maximum duration
    2 min or unlimited
    marking
    CE
    maximum power consumption in W
    0.7 W
    sensor power supply
    24 V DC
    maximum sensor supply current
    20 mA
    breaking capacity
    100 mA / 30 V
    local signalling
    1 LED, function muting status (NPN) power consumption: 1…7 W
    [Ui] rated insulation voltage
    500 V
    [Uimp] rated impulse withstand voltage
    1.1 kV
    net weight
    0.19 kg
    Environment
    product certifications
    CSA
    UL
    TÜV
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…75 °C
    IP degree of protection
    IP20 (enclosure) conforming to IEC 60529
    IP20 (terminals) conforming to IEC 60529
    shock resistance
    6 gn 16 ms conforming to IEC 60068-2-6
    vibration resistance
    10 gn (f= 10…55 Hz) conforming to IEC 60068-2-29
    Packing Units
    Package 1 Weight
    0.264 kg
    Package 1 Height
    0.520 dm
    Package 1 width
    1.500 dm
    Package 1 Length
    2.150 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • French2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.