Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XPSLCMUT1160 Image

XPSLCMUT1160

Green premium brand logo
Schneider Electric XPSLCMUT1160 Image
XPSLCMUT1160
Green premium brand logo

Module XPSLC - Monitoring mute function safety light curtain - type2, type4

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSLCM
    safety module application
    For the muting function of type 2 and type 4 safety light curtains monitored
    function of module
    Muting
    safety level
    Can reach PL = e with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
    Can reach SILCL 3 with the appropriate control system and correctly wired conforming to EN/IEC 62061
    safety reliability data
    PFHd = 6.42E-9...5.03E-8 1/h conforming to EN/IEC 62061
    B10d = 800000 conforming to EN/ISO 13849-1
    MTTFd = 26...100 years conforming to EN/ISO 13849-1
    DC = 96.2...98.9 % conforming to EN/ISO 13849-1
    synchronisation time between inputs
    4 s of muting
    connections - terminals
    Screw terminal
    output type
    2 relay, 2 A at 24 V
    number of additional circuits
    1 solid state PNP (NO), 100 mA for status on 24 V
    1 solid state PNP (NO), 20.8…208 mA for lamp on 24 V
    [Us] rated supply voltage
    24 V DC - 20...20 %
    Complementary
    muting maximum duration
    30 s or unlimited
    marking
    CE
    maximum power consumption in W
    5 W
    maximum number of controlled devices
    1
    number of inputs
    2 (per muting function)
    sensor power supply
    24 V
    maximum sensor supply current
    10 mA
    input compatibility
    Through beam photoelectric sensor dark-on operate(PNP)
    Polarised reflex photoelectric sensor
    Reflex photoelectric sensor
    maximum response time on input open
    20 ms
    [Ui] rated insulation voltage
    300 V conforming to EN 50178
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category II conforming to EN 50178
    local signalling
    6 LEDs
    mounting support
    35 mm symmetrical DIN rail
    depth
    114.5 mm
    height
    99 mm
    width
    35 mm
    net weight
    0.15 kg
    Environment
    standards
    EN/ISO 13849-1
    EN/IEC 62061
    product certifications
    TÜV
    CULus
    IP degree of protection
    IP2x conforming to IEC 60529
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English10
    • Chinese3
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 3/20/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 6.5 MB
    Date 3/18/19
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSLCMUT1160 Muting Safety Module for Safety Light Curtains, User Manual (Version 01)
    Description
    This manuel describes the features, installation, wiring, and usage of the Muting safety module for safety light curtains The XPSLCMUT1160 Muting safety module is an accessory device used to provide a safety rated muting function in conjunction with safety light curtain. Muting is defined as “bypassing the protective function on safety-related control system such as a safety light curtain, during a predetermined operation of a machine”.
    Size pdf
    Size 1.3 MB
    Date 4/1/15
    Description
    This manuel describes the features, installation, wiring, and usage of the Muting safety module for safety light curtains The XPSLCMUT1160 Muting safety module is an accessory device used to provide a safety rated muting function in conjunction with safety light curtain. Muting is defined as “bypassing the protective function on safety-related control system such as a safety light curtain, during a predetermined operation of a machine”.
    XPSLCMUT1160 安全光幕的 Muting 安全模块 , 用户手册 (Version 01)
    Description
    本手册介绍 安全光幕的 Muting 安全模块 的功能、安装、连线和使用方法 XPSLCMUT1160 Muting 安全模块 是一个附件设备,用于提供与 安全光幕 同时使用的安全等级 muting 功能。Muting 定义为“ 在机器的预先确定操作期间,绕过安全相关控制系统上的保护性功 能,如安全光幕”。
    Size pdf
    Size 1.5 MB
    Date 4/1/15
    Description
    本手册介绍 安全光幕的 Muting 安全模块 的功能、安装、连线和使用方法 XPSLCMUT1160 Muting 安全模块 是一个附件设备,用于提供与 安全光幕 同时使用的安全等级 muting 功能。Muting 定义为“ 在机器的预先确定操作期间,绕过安全相关控制系统上的保护性功 能,如安全光幕”。
    XPSLCMUT1160 Module de sécurité avec Muting pour barrières immatérielles de sécurité, Manuel utilisateur (Version 01)
    Description
    Ce manuel décrit les fonctionnalités, l’installation, le câblage et l’utilisation du Module de sécurité avec Muting pour barrières immatérielles de sécurité. Le module de sécurité avec Muting XPSLCMUT1160 est un dispositif accessoire utilisé pour fournir une fonction d’inhibition (muting) de sécurité en conjonction avec la barrière immatérielle. L’inhibition (Muting) consiste à ignorer la fonction de protection d’un système de contrôle lié à la sécurité (tel qu’une barrière immatérielle) pendant une opération particulière prédéterminée de la machine.
    Size pdf
    Size 1.4 MB
    Date 4/1/15
    Description
    Ce manuel décrit les fonctionnalités, l’installation, le câblage et l’utilisation du Module de sécurité avec Muting pour barrières immatérielles de sécurité. Le module de sécurité avec Muting XPSLCMUT1160 est un dispositif accessoire utilisé pour fournir une fonction d’inhibition (muting) de sécurité en conjonction avec la barrière immatérielle. L’inhibition (Muting) consiste à ignorer la fonction de protection d’un système de contrôle lié à la sécurité (tel qu’une barrière immatérielle) pendant une opération particulière prédéterminée de la machine.
    XPSLCMUT1160 Muting-Sicherheitsmodul für Sicherheitslichtvorhänge, Benutzerhandbuch (Version 01)
    Description
    In diesem Handbuch werden die Funktionen, die Installation, die Verdrahtung und die Verwendung des Muting-Sicherheitsmodul für Sicherheitslichtvorhänge beschrieben. Das XPSLCMUT1160 Muting-Sicherheitsmodul ist ein Zubehörgerät für den Sicherheitslichtvorhang und bietet eine für Sicherheitsanwendungen zugelassene Muting-Funktion. Muting ist das Außerkraftsetzen der Schutzfunktion von sicherheitsbezogenen Steuerungssystemen wie z. B. eines Sicherheitslichtvorhangs während einer vordefinierten Betriebsphase einer Maschine.
    Size pdf
    Size 1.4 MB
    Date 4/1/15
    Description
    In diesem Handbuch werden die Funktionen, die Installation, die Verdrahtung und die Verwendung des Muting-Sicherheitsmodul für Sicherheitslichtvorhänge beschrieben. Das XPSLCMUT1160 Muting-Sicherheitsmodul ist ein Zubehörgerät für den Sicherheitslichtvorhang und bietet eine für Sicherheitsanwendungen zugelassene Muting-Funktion. Muting ist das Außerkraftsetzen der Schutzfunktion von sicherheitsbezogenen Steuerungssystemen wie z. B. eines Sicherheitslichtvorhangs während einer vordefinierten Betriebsphase einer Maschine.
    XPSLCMUT1160 Modulo di sicurezza di Muting per barriere fotoelettriche di sicurezza, Manuale dell’utente (Version 01)
    Description
    Questo manuale descrive le caratteristiche, l’installazione, il cablaggio e l’uso di Modulo di sicurezza di Muting per barriere fotoelettriche di sicurezza Il Modulo di sicurezza di Muting XPSLCMUT1160 è un dispositivo accessorio utilizzato per fornire una funzione di Muting di sicurezza in combinazione con la barriera fotoelettrica di sicurezza. Il Muting viene definito come un “bypass della funzione protettiva di un sistema di controllo legato alla sicurezza, quale una barriera fotoelettrica di sicurezza, durante il funzionamento predeterminato di una macchina”.
    Size pdf
    Size 1.4 MB
    Date 4/1/15
    Description
    Questo manuale descrive le caratteristiche, l’installazione, il cablaggio e l’uso di Modulo di sicurezza di Muting per barriere fotoelettriche di sicurezza Il Modulo di sicurezza di Muting XPSLCMUT1160 è un dispositivo accessorio utilizzato per fornire una funzione di Muting di sicurezza in combinazione con la barriera fotoelettrica di sicurezza. Il Muting viene definito come un “bypass della funzione protettiva di un sistema di controllo legato alla sicurezza, quale una barriera fotoelettrica di sicurezza, durante il funzionamento predeterminato di una macchina”.
    XPSLCMUT1160 Módulo de segurança com Muting para as cortinas de luz de segurança, Manual do usuário (Version 01)
    Description
    Este manual descreve os recursos, a instalação, fiação e o uso das Módulo de segurança com Muting para as cortinas de luz de segurança OXPSLCMUT1160 Módulo de segurança com Muting é um dispositivo e acessório usado para oferecer uma função de Muting de segurança em conjunto com as cortina de luz de segurança. Muting é definido como "a desativação da função protetora em um sistema de controle relacionado com a segurança, como uma cortina de luz de segurança, durante uma operação pré-determinada da máquina".
    Size pdf
    Size 1.4 MB
    Date 4/1/15
    Description
    Este manual descreve os recursos, a instalação, fiação e o uso das Módulo de segurança com Muting para as cortinas de luz de segurança OXPSLCMUT1160 Módulo de segurança com Muting é um dispositivo e acessório usado para oferecer uma função de Muting de segurança em conjunto com as cortina de luz de segurança. Muting é definido como "a desativação da função protetora em um sistema de controle relacionado com a segurança, como uma cortina de luz de segurança, durante uma operação pré-determinada da máquina".
    XPSLCMUT1160 Módulo de seguridad de Muting (silenciamiento) para barreras fotoeléctricas de seguridad, Manual del usuario (Version 01)
    Description
    En este manual se describen las funciones, la instalación, el cableado y el uso de Módulo de seguridad de Muting (silenciamiento) para barreras fotoeléctricas de seguridad. El Módulo de seguridad de Muting (silenciamiento) XPSLCMUT1160 es un dispositivo accesorio para proporcionar la función de Muting (silenciamiento) de seguridad junto con la barrera fotoeléctrica de seguridad. El Muting (silenciamiento) se define como “omisión de la función de protección en el sistema de control de seguridad como una barrera fotoeléctrica de seguridad, durante una operación predeterminada de un equipo”.
    Size pdf
    Size 1.4 MB
    Date 4/1/15
    Description
    En este manual se describen las funciones, la instalación, el cableado y el uso de Módulo de seguridad de Muting (silenciamiento) para barreras fotoeléctricas de seguridad. El Módulo de seguridad de Muting (silenciamiento) XPSLCMUT1160 es un dispositivo accesorio para proporcionar la función de Muting (silenciamiento) de seguridad junto con la barrera fotoeléctrica de seguridad. El Muting (silenciamiento) se define como “omisión de la función de protección en el sistema de control de seguridad como una barrera fotoeléctrica de seguridad, durante una operación predeterminada de un equipo”.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XPSLCMUT1160: Module XPSLC - Monitoring mute function safety light curtain - type2, type4 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XPSLCMUT1160: Module XPSLC - Monitoring mute function safety light curtain - type2, type4 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XPSLCMUT1160 mute module (Version 1.1)
    Description
    EC type examination certificate
    Size pdf
    Size 142 KB
    Date 1/19/16
    Description
    EC type examination certificate
    Size pdf
    Size 506.7 KB
    Date 12/11/14
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 554.2 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
    Description
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
    Description
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Module XPSLC - Monitoring mute function safety light curtain - type2, type4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /