Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCO0000CO Image

XPSMCMCO0000CO

Green premium brand logo
Schneider Electric XPSMCMCO0000CO Image
XPSMCMCO0000CO
Green premium brand logo

CANopen diagnostic expansion with screw term

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Non-safe communication module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V - 20...20 % DC
    Complementary
    power dissipation in W
    3 W
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    male SUB-D 9
    number of port
    1
    method of access
    Slave
    transmission rate
    10 kbit/s
    20 kbit/s
    50 kbit/s
    100 kbit/s
    125 kbit/s
    250 kbit/s
    500 kbit/s
    800 kbit/s
    1 Mbit/s
    Autodetected
    communication port protocol
    CANopen
    current consumption
    0.125 mA
    maximum cable distance between devices
    2500 m
    1000 m
    750 m
    500 m
    250 m
    100 m
    50 m
    25 m
    local signalling
    LED green with ON marking for power ON
    LED green with RUN marking for operating
    LED red with E IN marking for internal error
    LED red with E EX marking for external error
    LED green/red with OP marking for operating
    LED green/red with ERR marking for communication error
    number of terminals
    2
    connections - terminals
    2 captive screw clamp terminals, removable terminal block
    1 captive screw clamp terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    product weight
    0.3 kg
    Environment
    product certifications
    RCM
    CULus
    TÜV
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages17
    • English9
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 8/22/18
    Size pdf
    Size 4.7 MB
    Date 8/22/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCO0000CO: CANopen diagnostic expansion with screw term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 110.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 8/8/19
    Size pdf
    Size 441.2 KB
    Date 11/25/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 553.8 KB
    Date 4/1/18
    Size pdf
    Size 878.9 KB
    Date 4/1/18
    Size pdf
    Size 777.1 KB
    Date 4/1/18
    Size pdf
    Size 747.9 KB
    Date 4/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000CO : CANopen diagnostic expansion with screw term
    Description
    CANopen diagnostic expansion with screw term
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    CANopen diagnostic expansion with screw term
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.9 KB
    Date 4/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000CO : CANopen diagnostic expansion with screw term
    Description
    CANopen diagnostic expansion with screw term
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    CANopen diagnostic expansion with screw term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000CO : CANopen diagnostic expansion with screw term
    Description
    CANopen diagnostic expansion with screw term
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    CANopen diagnostic expansion with screw term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Connection & Schema
    CANOpen Connector


    Description

    CAN (CANOpen) standard communication device

    Wiring

    Pin/ Signal

    1/ not connected

    2/ CAN_L

    3/ CAN_GND

    4/ not connected

    5/ CAN_SHLD

    6/ not connected

    7/ CAN_H

    8/ not connected

    9/ not connected

    Housing CAN_SHIELD

    Data sets

    input status, input diagnostics,

    fieldbus input status, probe status,

    safety output status, safety output diagnostics


    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    Not connected

    3

    4

    0 VDC

    0 Vdc power supply

    5

    Not connected

    6

    7

    8

    Wiring Example