Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCO0000S1G Image

XPSMCMCO0000S1G

Green premium brand logo
Schneider Electric XPSMCMCO0000S1G Image
XPSMCMCO0000S1G
Green premium brand logo

RS485 Safe communications expansion module 1 way with spring term

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe communication expansion module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V - 20...20 % DC
    Complementary
    power dissipation in W
    3 W
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    Can reach SILCL 3 conforming to IEC 62061
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    4 ways RS485
    number of port
    1
    communication port protocol
    RS485
    current consumption
    0.125 mA
    maximum cable distance between devices
    50 m
    local signalling
    LED green with ON marking for power ON
    LED green with RUN marking for operating
    LED red with E IN marking for internal error
    LED red with E EX marking for external error
    number of terminals
    2
    connections - terminals
    1 spring clamp terminals, removable terminal block
    2 spring clamp terminals, removable terminal block
    cable cross section
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    0.5…1 mm² - AWG 20...AWG 18 flexible cablewith cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    0.3 kg
    Environment
    product certifications
    TÜV
    RCM
    CULus
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages25
    • English10
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    • Turkish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.9 MB
    Date 8/22/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/22/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCO0000S1G: RS485 Safe communications expansion module 1 way with spring term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XPSMCMCO0000S1G: RS485 Safe communications expansion module 1 way with spring term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 8/8/19
    prp.document.label.format pdf
    Size 441.2 KB
    Date 11/25/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 553.8 KB
    Date 4/1/18
    XPSMCMCO0000S. Expansion Modules, Instruction Sheet (Version 00)
    Description
    This information is about the usage and configuration of the XPSMCMCO0000S1• and XPSMCMCO0000S2• communication expansion modules for the XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 421.7 KB
    Date 12/1/14
    Description
    This information is about the usage and configuration of the XPSMCMCO0000S1• and XPSMCMCO0000S2• communication expansion modules for the XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 878.9 KB
    Date 4/1/18
    XPSMCMCO0000S. 扩展模块 , 说明书 (Version 00)
    Description
    本信息介绍了 XPSMCMCP0802• 模块化安全控制器的 XPSMCMCO0000S1• 和 XPSMCMCO0000S2• 通讯扩展模块的使用和配置。
    prp.document.label.format pdf
    Size 461.4 KB
    Date 12/1/14
    Description
    本信息介绍了 XPSMCMCP0802• 模块化安全控制器的 XPSMCMCO0000S1• 和 XPSMCMCO0000S2• 通讯扩展模块的使用和配置。
    prp.document.label.format pdf
    Size 761 KB
    Date 4/1/18
    XPSMCMCO0000S. Modules d’extension, Fiche d’instructions (Version 00)
    Description
    Ces informations concernent l’utilisation et la configuration des modules d’extension de communication XPSMCMCO0000S1• et XPSMCMCO0000S2• pour le XPSMCMCP0802• Contrôleur de sécurité modulaire.
    prp.document.label.format pdf
    Size 428.8 KB
    Date 12/1/14
    Description
    Ces informations concernent l’utilisation et la configuration des modules d’extension de communication XPSMCMCO0000S1• et XPSMCMCO0000S2• pour le XPSMCMCP0802• Contrôleur de sécurité modulaire.
    prp.document.label.format pdf
    Size 777.1 KB
    Date 4/1/18
    XPSMCMCO0000S. Erweiterungsmodule, Kurzanleitung (Version 00)
    Description
    Die enthaltenen Informationen beziehen sich auf die Verwendung und Konfiguration der Erweiterungsmodule XPSMCMCO0000S1• und XPSMCMCO0000S2• für den XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 437.5 KB
    Date 12/1/14
    Description
    Die enthaltenen Informationen beziehen sich auf die Verwendung und Konfiguration der Erweiterungsmodule XPSMCMCO0000S1• und XPSMCMCO0000S2• für den XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 755.3 KB
    Date 4/1/18
    XPSMCMCO0000S. Moduli di espansione, Scheda di istruzioni (Version 00)
    Description
    Queste informazioni riguardano l’uso e la configurazione dei moduli di espansione di comunicazione XPSMCMCO0000S1• e XPSMCMCO0000S2• per il XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 424.6 KB
    Date 12/1/14
    Description
    Queste informazioni riguardano l’uso e la configurazione dei moduli di espansione di comunicazione XPSMCMCO0000S1• e XPSMCMCO0000S2• per il XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 759.4 KB
    Date 4/1/18
    XPSMCMCO0000S. Módulos de expansão, Planilha de instruções (Version 00)
    Description
    Esta informação está relacionada com o uso e a configuração dos módulos de expansão de comunicação XPSMCMCO0000S1• e XPSMCMCO0000S2• para o XPSMCMCP0802• Controlador de segurança modular.
    prp.document.label.format pdf
    Size 427.6 KB
    Date 12/1/14
    Description
    Esta informação está relacionada com o uso e a configuração dos módulos de expansão de comunicação XPSMCMCO0000S1• e XPSMCMCO0000S2• para o XPSMCMCP0802• Controlador de segurança modular.
    prp.document.label.format pdf
    Size 779.5 KB
    Date 4/1/18
    XPSMCMCO0000S. Módulos de ampliación, Hoja de instrucciones (Version 00)
    Description
    En esta información se explica el uso y la configuración de los módulos de ampliación de comunicación XPSMCMCO0000S1• y XPSMCMCO0000S2• para XPSMCMCP0802• Controlador de seguridad modular.
    prp.document.label.format pdf
    Size 433.1 KB
    Date 12/1/14
    Description
    En esta información se explica el uso y la configuración de los módulos de ampliación de comunicación XPSMCMCO0000S1• y XPSMCMCO0000S2• para XPSMCMCP0802• Controlador de seguridad modular.
    prp.document.label.format pdf
    Size 747.9 KB
    Date 4/1/18
    XPSMCMCO0000S. Genişletme Modülleri, Yönerge Sayfası (Version 00)
    Description
    Bu bilgiler XPSMCMCP0802• Modüler Güvenlik Denetleyicisi için XPSMCMCO0000S1• ve XPSMCMCO0000S2• iletişim genişletme modüllerinin kullanımı ve yapılandırılması hakkındadır.
    prp.document.label.format pdf
    Size 479.5 KB
    Date 12/1/14
    Description
    Bu bilgiler XPSMCMCP0802• Modüler Güvenlik Denetleyicisi için XPSMCMCO0000S1• ve XPSMCMCO0000S2• iletişim genişletme modüllerinin kullanımı ve yapılandırılması hakkındadır.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000S1G : RS485 Safe communications expansion module 1 way with spring term
    Description
    RS485 Safe communications expansion module 1 way with spring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    RS485 Safe communications expansion module 1 way with spring term
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 535.2 KB
    Date 4/30/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000S1G : RS485 Safe communications expansion module 1 way with spring term
    Description
    RS485 Safe communications expansion module 1 way with spring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    RS485 Safe communications expansion module 1 way with spring term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000S1G : RS485 Safe communications expansion module 1 way with spring term
    Description
    RS485 Safe communications expansion module 1 way with spring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    RS485 Safe communications expansion module 1 way with spring term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Signal

    1

    24 VDC

    2

    not connected

    3

    BRAIDING CH1

    4

    0 VDC

    5

    not connected

    6

    not connected

    7

    not connected

    8

    not connected

    9

    CH1-A

    10

    CH1-B

    11

    CH1-C

    12

    CH1-D

    13

    not connected

    14

    not connected

    15

    not connected

    16

    not connected