Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCO0000UB Image

XPSMCMCO0000UB

Green premium brand logo
Schneider Electric XPSMCMCO0000UB Image
XPSMCMCO0000UB
Green premium brand logo

USB diagnostics expansion module with screw term

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Non-safe communication module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V - 20...20 % DC
    Complementary
    power dissipation in W
    3 W
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    mini B USB
    number of port
    1
    method of access
    Slave
    transmission rate
    12 Mbit/s
    communication port protocol
    USB
    current consumption
    0.125 mA
    maximum cable distance between devices
    5 m
    local signalling
    LED green with CONNECT marking for operating
    number of terminals
    2
    connections - terminals
    2 captive screw clamp terminals, removable terminal block
    1 captive screw clamp terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    0.3 kg
    Environment
    product certifications
    TÜV
    CULus
    RCM
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages24
    • English10
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 8/22/18
    Size pdf
    Size 4.7 MB
    Date 8/22/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modular Safety Controller, User Guide (Version 01)
    Description
    This user manual describes how to use the XPSMCM• Modular Safety Controller system. The XPSMCM• Modular Safety Controller system consists of a controller unit XPSMCMCP0802•, which can be configured using the SoSafe Configurable software. Expansion input and output modules can be connected to the XPSMCMCP0802• Modular Safety Controller.
    Size pdf
    Size 6.5 MB
    Date 4/1/18
    Description
    This user manual describes how to use the XPSMCM• Modular Safety Controller system. The XPSMCM• Modular Safety Controller system consists of a controller unit XPSMCMCP0802•, which can be configured using the SoSafe Configurable software. Expansion input and output modules can be connected to the XPSMCMCP0802• Modular Safety Controller.
    模块化安全控制器 , 用户指南 (Version 01)
    Description
    本用户手册介绍了如何使用 XPSMCM• 模块化安全控制器 系统。 XPSMCM• 模块化安全控制器 系统包含控制器设备 XPSMCMCP0802•,可以使用 SoSafe 可配置 软件进行配置。可以将扩展输入和输出模块连接到 XPSMCMCP0802• 模块化安全控制器。
    Size pdf
    Size 6.4 MB
    Date 4/1/18
    Description
    本用户手册介绍了如何使用 XPSMCM• 模块化安全控制器 系统。 XPSMCM• 模块化安全控制器 系统包含控制器设备 XPSMCMCP0802•,可以使用 SoSafe 可配置 软件进行配置。可以将扩展输入和输出模块连接到 XPSMCMCP0802• 模块化安全控制器。
    Contrôleur de sécurité modulaire, Guide utilisateur (Version 01)
    Description
    Ce manuel utilisateur explique comment utiliser le système XPSMCM• Contrôleur de sécurité modulaire. Le système XPSMCM• Contrôleur de sécurité modulaire comprend une unité de contrôle XPSMCMCP0802•, qui est configurée à l’aide du logiciel Configurable avec SoSafe. Les modules d’extension d’entrée et de sortie peuvent être connectés au XPSMCMCP0802• Contrôleur de sécurité modulaire.
    Size pdf
    Size 6.7 MB
    Date 4/1/18
    Description
    Ce manuel utilisateur explique comment utiliser le système XPSMCM• Contrôleur de sécurité modulaire. Le système XPSMCM• Contrôleur de sécurité modulaire comprend une unité de contrôle XPSMCMCP0802•, qui est configurée à l’aide du logiciel Configurable avec SoSafe. Les modules d’extension d’entrée et de sortie peuvent être connectés au XPSMCMCP0802• Contrôleur de sécurité modulaire.
    Modular Safety Controller, Benutzerhandbuch (Version 01)
    Description
    In diesem Dokument wird die Verwendung des XPSMCM• Modular Safety Controller-Systems beschrieben. Das XPSMCM• Modular Safety Controller-System umfasst einen Controller der Baureihe XPSMCMCP0802•, der mithilfe der Software SoSafe Configurable konfiguriert werden kann. Mit dem XPSMCMCP0802• Modular Safety Controller können Eingangs- und Ausgangserweiterungsmodule verbunden werden.
    Size pdf
    Size 6.7 MB
    Date 4/1/18
    Description
    In diesem Dokument wird die Verwendung des XPSMCM• Modular Safety Controller-Systems beschrieben. Das XPSMCM• Modular Safety Controller-System umfasst einen Controller der Baureihe XPSMCMCP0802•, der mithilfe der Software SoSafe Configurable konfiguriert werden kann. Mit dem XPSMCMCP0802• Modular Safety Controller können Eingangs- und Ausgangserweiterungsmodule verbunden werden.
    Modular Safety Controller, Guida utente (Version 01)
    Description
    Questo manuale descrive l’uso del sistema XPSMCM•Modular Safety Controller. Il sistema XPSMCM• Modular Safety Controller è composto da un’unità controller XPSMCMCP0802•, configurabile mediante il software SoSafe Configurable. I moduli di I/O di espansione possono essere collegati al dispositivo XPSMCMCP0802• Modular Safety Controller.
    Size pdf
    Size 6.6 MB
    Date 4/1/18
    Description
    Questo manuale descrive l’uso del sistema XPSMCM•Modular Safety Controller. Il sistema XPSMCM• Modular Safety Controller è composto da un’unità controller XPSMCMCP0802•, configurabile mediante il software SoSafe Configurable. I moduli di I/O di espansione possono essere collegati al dispositivo XPSMCMCP0802• Modular Safety Controller.
    Controlador de segurança modular, Guia do usuário (Version 01)
    Description
    Este manual descreve como usar o sistema XPSMCM• Controlador de segurança modular. O sistema XPSMCM• Controlador de segurança modular consiste de uma unidade de controlador XPSMCMCP0802•, que pode ser configurada usando o software SoSafe configurável. Os módulos de entrada e saída de expansão podem ser conectados ao XPSMCMCP0802• Controlador de segurança modular.
    Size pdf
    Size 6.6 MB
    Date 4/1/18
    Description
    Este manual descreve como usar o sistema XPSMCM• Controlador de segurança modular. O sistema XPSMCM• Controlador de segurança modular consiste de uma unidade de controlador XPSMCMCP0802•, que pode ser configurada usando o software SoSafe configurável. Os módulos de entrada e saída de expansão podem ser conectados ao XPSMCMCP0802• Controlador de segurança modular.
    Controlador de seguridad modular, Manual del usuario (Version 01)
    Description
    En este manual del usuario se describe cómo utilizar el sistema XPSMCM• Controlador de seguridad modular. El sistema XPSMCM• Controlador de seguridad modular consta de una unidad del controlador XPSMCMCP0802•, que se puede configurar mediante el software SoSafe Configurable. Los módulos de ampliación de entradas y salidas se pueden conectar al XPSMCMCP0802• Controlador de seguridad modular.
    Size pdf
    Size 6.7 MB
    Date 4/1/18
    Description
    En este manual del usuario se describe cómo utilizar el sistema XPSMCM• Controlador de seguridad modular. El sistema XPSMCM• Controlador de seguridad modular consta de una unidad del controlador XPSMCMCP0802•, que se puede configurar mediante el software SoSafe Configurable. Los módulos de ampliación de entradas y salidas se pueden conectar al XPSMCMCP0802• Controlador de seguridad modular.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCO0000UB: USB diagnostics expansion module with screw term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XPSMCMCO0000UB: USB diagnostics expansion module with screw term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 8/8/19
    Size pdf
    Size 441.2 KB
    Date 11/25/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 553.8 KB
    Date 4/1/18
    Size pdf
    Size 878.9 KB
    Date 4/1/18
    Size pdf
    Size 777.1 KB
    Date 4/1/18
    Size pdf
    Size 747.9 KB
    Date 4/1/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.9 KB
    Date 4/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    USB diagnostics expansion module with screw term
    Description
    USB diagnostics expansion module with screw term
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    USB diagnostics expansion module with screw term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    USB diagnostics expansion module with screw term
    Description
    USB diagnostics expansion module with screw term
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    USB diagnostics expansion module with screw term
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    USB diagnostics expansion module with screw term
    Description
    USB diagnostics expansion module with screw term
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    USB diagnostics expansion module with screw term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Connection & Schema
    USB Connector


    Description

    USB (USB) communication device

    Wiring

    mini USB connection

    Data sets

    Input status, input diagnostics,

    fieldbus input status, probe status,

    safety output status, safety output diagnostics


    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    Not connected

    3

    4

    0 VDC

    0 Vdc power supply

    5

    Not connected

    6

    7

    8

    Wiring Example



Compare products: /