Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCP0802BC Image

XPSMCMCP0802BC

Schneider Electric XPSMCMCP0802BC Image
XPSMCMCP0802BC

Safety Controller CPU screw term. combined with backplane expansion connector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Modular safety controller CPU kit
    device short name
    XPSMCM
    electrical connection
    Screw terminal
    [Us] rated supply voltage
    24 V - 20...20 % DC
    number of inputs
    8 digital for input connection
    2 digital for interlock start/restart or external device monitoring
    number of outputs
    2 safety outputs OSSD for contactor/drive connection
    4 test for line control outputs
    2 configurable for diagnostic connection
    discrete input voltage
    24 V
    discrete output current
    400 mA
    discrete input current
    400 mA
    discrete input type
    PNP
    Safety input
    discrete output type
    PNP
    kit composition
    1 safety controller CPU
    1 backplane expansion connector
    function of module
    Emergency stop conforming to EN/ISO 13850
    Guard monitoring conforming to EN/ISO 14119
    Enabling switch monitoring conforming to EN/IEC 60947-5-1
    Light curtain monitoring conforming to EN/IEC 61496-1
    Foot switch monitoring conforming to EN/IEC 60947-5-1
    Magnetic switch monitoring conforming to EN/ISO 14119
    Two-hand control conforming to EN 574
    Safety mat monitoring conforming to EN/ISO 14119
    Enabling switch monitoring conforming to EN 61326-1
    Muting function of light curtains conforming to EN/IEC 60947-5-1
    Counter functions conforming to EN/IEC 61800-5-2
    Speed monitoring conforming to EN/IEC 61800-5-2
    Complementary
    synchronisation time between inputs
    < 0.5 ms
    power dissipation in W
    3 W
    maximum number of I/O expansion module
    14 with 128 discrete output(s) for input
    14 with 16 discrete output(s) for output
    integrated connection type
    Backplane expansion bus
    USB 2.0 port
    data storage equipment
    SD card (optional)
    inductive load
    30 mH
    load capacitance
    0.82 µF
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Type 4 conforming to EN/IEC 61496-1
    SILCL 3 conforming to IEC 62061
    quality labels
    CE
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    1 LED orange with COM marking for communication
    1 LED blue with EN marking for master enable
    8 LEDs yellow with IN marking for input status
    2 LEDs green/red with OUT marking for output status
    2 LEDs yellow with RST marking for restart signal
    2 LEDs yellow with STATUS marking for output channel
    connections - terminals
    2 captive screw terminals, removable terminal block
    1 captive screw terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…1.5 mm² - AWG 23...AWG 16 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    depth
    114.5 mm
    height
    99 mm
    width
    22.5 mm
    net weight
    0.26 kg
    Environment
    standards
    EN/IEC 61800-5-1
    EN/IEC 61496-1
    EN/ISO 13849-1
    IEC 62061
    EN/IEC 61508
    product certifications
    RCM
    CULus
    TÜV
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    PFHd = 6.06E-9 1/h
    DC > 99 %
    MTTFd < 100 years high
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    service life
    20 year(s)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English5
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.9 MB
    Date 8/22/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/22/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 8/8/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCP0802. Modular Safety Controller, Instruction Sheet (Version 01)
    Description
    This information is about the usage and configuration of XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 490.4 KB
    Date 4/1/18
    Description
    This information is about the usage and configuration of XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 824.3 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 691.3 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 715.1 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 686.8 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 691.5 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 709.6 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 679 KB
    Date 4/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCP0802BC : Safety Controller CPU screw term. combined with backplane expansion connector
    Description
    Safety Controller CPU screw term. combined with backplane expansion connector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Safety Controller CPU screw term. combined with backplane expansion connector
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCP0802BC : Safety Controller CPU screw term. combined with backplane expansion connector
    Description
    Safety Controller CPU screw term. combined with backplane expansion connector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Safety Controller CPU screw term. combined with backplane expansion connector
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoSafe Configurable (Version V1.6.1)
    Description
    SoSafe Configurable installation package
    prp.document.label.format zip
    Size 164 MB
    Date 2/25/19
    Description
    SoSafe Configurable installation package
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.