Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMDI0800G Image

XPSMCMDI0800G

Green premium brand logo
Schneider Electric XPSMCMDI0800G Image
XPSMCMDI0800G
Green premium brand logo

8 inputs expansion modules with spring term

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe input expansion module
    device short name
    XPSMCM
    electrical connection
    Spring terminal
    [Us] rated supply voltage
    24 V - 20...20 % DC
    number of inputs
    8 digital
    number of outputs
    4 test for line control
    discrete input type
    PNP
    discrete output type
    PNP
    function of module
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Complementary
    maximum power consumption in W
    3 W
    power dissipation in W
    3 W
    integrated connection type
    Backplane expansion bus
    number of terminal blocks
    4
    connections - terminals
    1 spring clamp terminals, removable terminal block
    2 spring clamp terminals, removable terminal block
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    SILCL 3 conforming to IEC 62061
    quality labels
    CE
    discrete input voltage
    24 V DC
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    2 LEDs orange with ADDR marking for node address
    8 LEDs yellow with IN marking for input status
    cable cross section
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    0.5…1 mm² - AWG 20...AWG 18 flexible cablewith cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    depth
    22.5 mm
    height
    99 mm
    width
    114.5 mm
    net weight
    0.23 kg
    Environment
    standards
    EN/IEC 61508
    EN/ISO 13849-1
    EN/IEC 61800-5-1
    IEC 62061
    product certifications
    TÜV
    RCM
    CULus
    IP degree of protection
    IP20 (enclosure)
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    PFHd = 5.75E-9 1/h
    DC > 99 %
    MTTFd < 100 years high
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages17
    • English9
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.9 MB
    Date 8/22/18
    Size pdf
    Size 4.7 MB
    Date 8/22/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMDI0800G: 8 inputs expansion modules with spring term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XPSMCMDI0800G: 8 inputs expansion modules with spring term (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 8/8/19
    Size pdf
    Size 441.2 KB
    Date 11/25/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XPSMCMDI. Safe input expansion modules, Instruction Sheet (Version 01)
    Description
    This information is about the usage and configuration of the XPSMCMDI0800• and XPSMCMDI1600• expansion modules for the XPSMCMCP0802• Modular Safety Controller.
    Size pdf
    Size 490.2 KB
    Date 4/1/18
    Description
    This information is about the usage and configuration of the XPSMCMDI0800• and XPSMCMDI1600• expansion modules for the XPSMCMCP0802• Modular Safety Controller.
    XPSMCMDI. 扩展模块 , 说明书 (Version 01)
    Description
    本信息介绍了 XPSMCMCP0802• 模块化安全控制器的 XPSMCMDI0800• 和 XPSMCMDI1600• 扩展模块的使用和配置。
    Size pdf
    Size 781.8 KB
    Date 4/1/18
    Description
    本信息介绍了 XPSMCMCP0802• 模块化安全控制器的 XPSMCMDI0800• 和 XPSMCMDI1600• 扩展模块的使用和配置。
    XPSMCMDI. Modules d’extension, Fiche d’instructions (Version 01)
    Description
    Ces informations concernent l’utilisation et la configuration des modules d’extension XPSMCMDI0800• et XPSMCMDI1600• pour le XPSMCMCP0802• Contrôleur de sécurité modulaire.
    Size pdf
    Size 669.8 KB
    Date 4/1/18
    Description
    Ces informations concernent l’utilisation et la configuration des modules d’extension XPSMCMDI0800• et XPSMCMDI1600• pour le XPSMCMCP0802• Contrôleur de sécurité modulaire.
    XPSMCMDI. Erweiterungsmodule, Kurzanleitung (Version 01)
    Description
    Die enthaltenen Informationen beziehen sich auf die Verwendung und Konfiguration der Erweiterungsmodule XPSMCMDI0800• und XPSMCMDI1600• für den XPSMCMCP0802• Modular Safety Controller.
    Size pdf
    Size 677.3 KB
    Date 4/1/18
    Description
    Die enthaltenen Informationen beziehen sich auf die Verwendung und Konfiguration der Erweiterungsmodule XPSMCMDI0800• und XPSMCMDI1600• für den XPSMCMCP0802• Modular Safety Controller.
    XPSMCMDI. Moduli di espansione, Scheda di istruzioni (Version 01)
    Description
    Queste informazioni riguardano l’uso e la configurazione dei moduli di espansione XPSMCMDI0800• e XPSMCMDI1600• per il XPSMCMCP0802• Modular Safety Controller.
    Size pdf
    Size 651.7 KB
    Date 4/1/18
    Description
    Queste informazioni riguardano l’uso e la configurazione dei moduli di espansione XPSMCMDI0800• e XPSMCMDI1600• per il XPSMCMCP0802• Modular Safety Controller.
    XPSMCMDI. Módulos de expansão, Planilha de instruções (Version 01)
    Description
    Esta informação está relacionada com o uso e a configuração dos módulos de expansão XPSMCMDI0800• e XPSMCMDI1600• para o XPSMCMCP0802• Controlador de segurança modular.
    Size pdf
    Size 658.9 KB
    Date 4/1/18
    Description
    Esta informação está relacionada com o uso e a configuração dos módulos de expansão XPSMCMDI0800• e XPSMCMDI1600• para o XPSMCMCP0802• Controlador de segurança modular.
    XPSMCMDI. Módulos de ampliación, Hoja de instrucciones (Version 01)
    Description
    En esta información se explica el uso y la configuración de los módulos de ampliación XPSMCMDI0800• y XPSMCMDI1600• para XPSMCMCP0802• Controlador de seguridad modular.
    Size pdf
    Size 676.5 KB
    Date 4/1/18
    Description
    En esta información se explica el uso y la configuración de los módulos de ampliación XPSMCMDI0800• y XPSMCMDI1600• para XPSMCMCP0802• Controlador de seguridad modular.
    XPSMCMDI. Genişletme Modülleri, Yönerge Sayfası (Version 01)
    Description
    Bu bilgiler XPSMCMCP0802• Modüler Güvenlik Denetleyicisi için XPSMCMDI0800• ve XPSMCMDI1600• genişletme modüllerinin kullanımı ve yapılandırılması hakkındadır.
    Size pdf
    Size 645.4 KB
    Date 4/1/18
    Description
    Bu bilgiler XPSMCMCP0802• Modüler Güvenlik Denetleyicisi için XPSMCMDI0800• ve XPSMCMDI1600• genişletme modüllerinin kullanımı ve yapılandırılması hakkındadır.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 535.2 KB
    Date 4/30/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8 inputs expansion modules with spring term
    Description
    8 inputs expansion modules with spring term
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    8 inputs expansion modules with spring term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8 inputs expansion modules with spring term
    Description
    8 inputs expansion modules with spring term
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    8 inputs expansion modules with spring term
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8 inputs expansion modules with spring term
    Description
    8 inputs expansion modules with spring term
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    8 inputs expansion modules with spring term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    NODE_ADDR0

    Node selection

    3

    NODE_ADDR1

    4

    0 VDC

    0 Vdc power supply

    5

    INPUT1

    Digital input 1

    6

    INPUT2

    Digital input 2

    7

    INPUT3

    Digital input 3

    8

    INPUT4

    Digital input 4

    9

    OUT_TEST1

    Short circuit detected output

    10

    OUT_TEST2

    11

    OUT_TEST3

    12

    OUT_TEST4

    13

    INPUT5

    Digital input 5

    14

    INPUT6

    Digital input 6

    15

    INPUT7

    Digital input 7

    16

    INPUT8

    Digital input 8

    Wiring Example


    a :
    Emergency stop
    b :
    Light curtain


Compare products: /