Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MF
Schneider Electric XPSMF3522 Image
To be discontinued

XPSMF3522

Schneider Electric XPSMF3522 Image
To be discontinued
XPSMF3522

Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF35
    safety module application
    For numerous machine safety functions and for the protection of personnel
    safety use category
    Category 4 conforming to EN 954-1/ISO 13849-1
    SIL 3 conforming to IEC 61508
    structure type
    10BASE-T/100BASE-TX, Modbus TCP/IP
    10BASE-T/100BASE-TX, safe Ethernet
    Complementary
    function of module
    Closed circuit scanning of input channels for analogue input circuit
    Measuring 0 to 20 mA currents using shunt for analogue input circuit
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Monitoring safety dialogue for discrete output
    Single-pole measuring of 0 to 10 V voltages for analogue input circuit
    [Us] rated supply voltage
    24 V DC - 15...20 %
    no load current
    0.75 A
    protection type
    Internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB application
    User logic 250 kB data
    discrete input number
    24 not isolated discrete input(s)
    voltage state 0 guaranteed
    <= 5 V for discrete input
    voltage state 1 guaranteed
    24...30 V for discrete input
    current state 0 guaranteed
    1...1.5 mA (discrete input)
    current state 1 guaranteed
    3.5...4.5 mA (discrete input)
    discrete input voltage
    20 V
    discrete input current
    100 mA
    input protection type
    Protected against short-circuit to earth
    Protected against short-circuit
    input overvoltage protection
    500 V for discrete input conforming to IEC 61000-4-5
    -4…15 V for analogue input circuit
    discrete output number
    8
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2 %
    discrete output current
    1 A at 60 °C (channels 4 and 8)
    2 A at 50 °C (channels 4 and 8)
    0.5 A at 60 °C (channels 1 to 3 and 5 to 7)
    <= 7 mA (all channels)
    minimum load
    2 mA per discrete output
    maximum leakage current
    1 mA, at 2 V at state 0 for discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    analogue input number
    8
    analogue output type
    Not isolated
    external resistance
    250 Ohm for analogue input circuit
    500 Ohm for analogue input circuit
    analogue input range
    0...20 mA with 500 Ohm shunt
    0...10 V
    input voltage limits
    0.1...11.5 V analogue input circuit
    input current limits
    0.4…23 mA 500 Ohm analogue input circuit
    analogue input resolution
    12 bits
    safety accuracy
    +/- 2 % for analogue input circuit
    maximum internal input resistance
    500 MOhm for signal source for analogue input circuit
    1 kOhm for analogue input circuit
    3.7 Ohm for counting inputs
    counting input number
    2
    counting input type
    Non isolated
    counting frequency
    100 kHz
    operating threshold
    0...0.05 V, 5 V low for counting inputs
    13...33 V, 24 V high for counting inputs
    -3...5 V, 24 V low for counting inputs
    4...6 V, 5 V high for counting inputs
    counter inputs resolution
    24 bits
    dV/dt
    1 V/µs counting inputs
    communication port protocol
    Modbus TCP/IP with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Safe Ethernet with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Modbus RTU with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    Profibus with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    exchange mode
    Half duplex, full duplex, autonegotiation Modbus TCP/IP
    Half duplex, full duplex, autonegotiation safe Ethernet
    method of access
    Slave Modbus
    Slave Modbus TCP/IP
    Slave Profibus
    number of addresses
    122 for Modbus
    concept
    Transparent Ready, Modbus TCP/IP
    web server
    Class A10, Modbus TCP/IP
    web services
    Modbus identification request, Modbus TCP/IP
    Modbus TCP/IP messaging (reading/writing of data words), Modbus TCP/IP
    Modbus TCP/IP server, Modbus TCP/IP
    Standard 502, Modbus TCP/IP
    operating distance
    <= 500 m (between station) shielded dual twisted pair cable counting inputs
    <= 100 m (between station) discrete input
    <= 100 m (between station) discrete output
    <= 300 m (between station) analogue input circuit
    number of terminal blocks
    1 for counting inputs
    1 for power supply
    2 for discrete output
    4 for analogue input circuit
    5 for discrete input
    connections - terminals
    Analogue input circuit: captive screw clamp terminals, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Counting inputs: captive screw clamp terminals, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete input/output circuit: captive screw clamp terminals, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Power supply: captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible without cable end
    Power supply: captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Power supply: captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 16) flexible with cable end
    Power supply: captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 16) flexible without cable end
    Discrete input/output circuit: captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Discrete input/output circuit: captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Power supply: captive screw clamp terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 12) flexible without cable end
    Power supply: captive screw clamp terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit: captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Power supply: captive screw clamp terminals, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 18) flexible without cable end
    Power supply: captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² (AWG 22...AWG 16) flexible with cable end
    Analogue input circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Counting inputs: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Analogue input circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Counting inputs: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Analogue input circuit: captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Counting inputs: captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Analogue input circuit: captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Counting inputs: captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Analogue input circuit: captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Counting inputs: captive screw clamp terminals, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Analogue input circuit: captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Counting inputs: captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Analogue input circuit: captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Counting inputs: captive screw clamp terminals, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    tightening torque
    0.22…0.25 N.m
    wire stripping length
    9 mm
    current consumption
    9 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    66.5 mm
    height
    113 mm
    width
    253 mm
    net weight
    1.2 kg
    Environment
    standards
    DIN V 19250
    EN 50156 pending
    DIN V 0801
    IEC 61131
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 (enclosure)
    ambient air temperature for operation
    0…60 °C conforming to EN 61131-2
    ambient air temperature for storage
    -40…85 °C conforming to EN 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to EN/IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn conforming to EN 61131-2 (f = 10…150 Hz)
    shock resistance
    15 gn for 11 ms conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 26…1000 MHz conforming to EN/IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English7
    • French5
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    Size pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    XPSMF35 Hardware Manual (Version 01)
    Description
    This manual describes the XPSMF35 Safety Programmable Logic Controller (PLC). XPSMF35 is identical to HIMatrix F35 Safety PLC. The following descriptions of the XPSMF35 Safety PLC are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    Size pdf
    Size 2.2 MB
    Date 7/1/07
    Description
    This manual describes the XPSMF35 Safety Programmable Logic Controller (PLC). XPSMF35 is identical to HIMatrix F35 Safety PLC. The following descriptions of the XPSMF35 Safety PLC are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    Size pdf
    Size 1.3 MB
    Date 7/1/07
    Size pdf
    Size 5.1 MB
    Date 6/30/07
    Size pdf
    Size 1.3 MB
    Date 7/1/07
    Size pdf
    Size 5 MB
    Date 6/30/07
    Size pdf
    Size 1.3 MB
    Date 7/1/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    Size pdf
    Size 1.3 MB
    Date 7/1/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    Size pdf
    Size 1.3 MB
    Date 7/1/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL_E219270_NRAQ_NRAQ7_JUN2018 (Version 1.0)
    Description
    UL for CSA and Canada
    Size pdf
    Size 104.4 KB
    Date 7/3/18
    Description
    UL for CSA and Canada
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Preventa Safety automation- Preventa safety PLC compact - Modbus serial protocol
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /