Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MF
Schneider Electric XPSMF3DIO16801 Image
To be discontinued

XPSMF3DIO16801

Schneider Electric XPSMF3DIO16801 Image
To be discontinued
XPSMF3DIO16801

Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety remote mixed I/O module
    safety module name
    XPSMF3
    safety module application
    Extension of I/O capacity
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring safety actuators for discrete input
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Monitoring safety dialogue for discrete output
    Monitoring short-circuit and line break for line control outputs
    [Us] rated supply voltage
    24 V DC - 15...20 %
    supply
    SELV or PELV conforming to EN/IEC 60950
    discrete input number
    16 not isolated discrete input(s)
    number of outputs
    2 not isolated for line control outputs
    discrete output number
    16, not isolated
    structure type
    10BASE-T/100BASE-TX
    Complementary
    response time
    Depending on size of application
    associated fuse rating
    16 A, slow-blow
    voltage state 0 guaranteed
    <= 5 V for discrete input
    voltage state 1 guaranteed
    15...< 30 V for discrete input
    current state 0 guaranteed
    1...1.5 mA (discrete input)
    current state 1 guaranteed
    <= 2 mA (discrete input)
    discrete input voltage
    20 V
    discrete input current
    40 mA
    input protection type
    Protected against short-circuit
    output voltage
    20 V line control outputs
    nominal output current
    60 mA for line control outputs
    switching voltage
    7.5 V for discrete input
    switching time
    250 µs
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 3 %
    discrete output current
    > 10 mA at 60 °C (channels 1 to 3, 5 to 7, 4 and 8)
    1 A at 60 °C (channels 1 to 3, 5 to 7, 4 and 8)
    2 A at 40 °C (channels 1 to 3, 5 to 7, 4 and 8)
    <= 9 A (all channels)
    inductive load
    500 mH for discrete output
    maximum tungsten load
    <25 W for discrete output
    maximum line resistance
    5 kOhm for discrete output
    minimum load
    2 mA per channel
    maximum leakage current
    1 mA, at 2 V at state 0 for discrete output
    communication port protocol
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation
    number of terminal blocks
    1 for line control outputs
    1 for power supply
    3 for discrete output
    4 for discrete input
    current consumption
    14 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    86.5 mm
    height
    109 mm
    width
    205 mm
    net weight
    1.3 kg
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English6
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMF3DIO16801 Safety Remote I/O Module, Hardware Manual (Version 01)
    Description
    This manual describes the XPSMF3DIO16801 safety remote I/O. The following descriptions of the XPSMF3DIO16801 are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    Size pdf
    Size 1.2 MB
    Date 7/1/07
    Description
    This manual describes the XPSMF3DIO16801 safety remote I/O. The following descriptions of the XPSMF3DIO16801 are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    Size pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    Size pdf
    Size 5.1 MB
    Date 6/30/07
    Size pdf
    Size 1,006.4 KB
    Date 5/31/07
    Size pdf
    Size 5 MB
    Date 6/30/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    Size pdf
    Size 4.2 MB
    Date 6/30/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Preventa safety remote mixed I/O module - 16 I not isolated - 16 O not isolated
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /