Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XPS MF
Schneider Electric XPSMF4040 Image
Restricted Sales for Services

XPSMF4040

Schneider Electric XPSMF4040 Image
Restricted Sales for Services
XPSMF4040

Preventa safety PLC compact - Safe Ethernet, Profibus

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XPSMF4040 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF40
    safety module application
    F use with numerous machine safety functions and for the protection of personel
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    structure type
    10BASE-T/100BASE-TX, safe Ethernet
    Complementary
    function of module
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Monitoring safety dialogue for discrete output
    Monitoring short-circuit and line break for line control outputs
    [Us] rated supply voltage
    24 V DC - 15...20 %
    supply
    SELV or PELV conforming to EN/IEC 60950
    no load current
    0.5 A
    protection type
    10 A internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB application
    User logic 250 kB data
    group of channels
    2 groups of 4 line control outputs
    discrete I/O number
    24 configurable
    maximum discrete input number
    24 not isolated discrete input(s)
    voltage state 0 guaranteed
    <= 24 V for discrete input
    voltage state 1 guaranteed
    24...30 V for discrete input
    current state 0 guaranteed
    <= 1.5 mA (discrete input)
    current state 1 guaranteed
    3.5...4.5 mA (discrete input)
    discrete input voltage
    20 V
    discrete input current
    100 mA
    maximum input resistance
    7 kOhm
    input overvoltage protection
    -10…35 V for discrete input
    maximum discrete output number
    24 for not isolated
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2 %
    discrete output current
    1 A at 60 °C (channels 4, 8, 12, 16, 20 and 24)
    2 A at 50 °C (channels 4, 8, 12, 16, 20 and 24)
    0.5 A at 60 °C (channels 1 to 3, 5 to 7, 9 to 11,13 to 15, 17 to 19, 21 to 23)
    <= 7 A (all channels)
    minimum load
    2 mA per discrete output
    maximum leakage current
    1 mA, at 2 V at state 0 for discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    output voltage
    20 V line control outputs
    nominal output current
    60 mA for line control outputs
    communication port protocol
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Profibus with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    exchange mode
    Half duplex, full duplex, autonegotiation safe Ethernet
    method of access
    Slave V0 Profibus
    operating distance
    <= 300 m between station for discrete input
    <= 300 m between station for discrete output
    number of terminal blocks
    1 for power supply
    2 for line control outputs
    6 for discrete input/output circuit
    8 for line control outputs
    connections - terminals
    Discrete input/output circuit: captive spring terminals, 1 x 0.5 mm² (AWG 20) flexible with cable end
    Line control outputs: captive spring terminals, 1 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 25...AWG 15) solid without cable end
    Line control outputs: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 25...AWG 15) solid without cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Line control outputs: captive screw clamp terminals, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Power supply: captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible without cable end
    Power supply: captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² (AWG 23...AWG 20) flexible with cable end
    Line control outputs: captive screw clamp terminals, 1 x 0.25...1 x 0.5 mm² (AWG 23...AWG 20) flexible with cable end
    Discrete input/output circuit: captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² (AWG 23...AWG 15) flexible without cable end
    Line control outputs: captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² (AWG 23...AWG 15) flexible without cable end
    Power supply: captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² (AWG 23...AWG 14) flexible with cable end
    Power supply: captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² (AWG 23...AWG 14) flexible without cable end
    Discrete input/output circuit: captive spring terminals, 1 x 0.14...1 x 1.5 mm² (AWG 26...AWG 16) solid without cable end
    Line control outputs: captive spring terminals, 1 x 0.14...1 x 1.5 mm² (AWG 26...AWG 16) solid without cable end
    Discrete input/output circuit: captive spring terminals, 1 x 0.14...1 x 1.5 mm² (AWG 26...AWG 17) flexible without cable end
    Line control outputs: captive spring terminals, 1 x 0.14...1 x 1.5 mm² (AWG 26...AWG 17) flexible without cable end
    Power supply: captive spring terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible without cable end
    Power supply: captive spring terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) solid without cable end
    Discrete input/output circuit: captive spring terminals, 1 x 0.25...1 x 0.34 mm² (AWG 22) flexible without cable end
    Line control outputs: captive spring terminals, 1 x 0.25...1 x 0.34 mm² (AWG 22) flexible without cable end
    Power supply: captive spring terminals, 1 x 0.25...1 x 2.5 mm² (AWG 23...AWG 12) flexible with cable end
    Power supply: captive spring terminals, 1 x 0.25...1 x 2.5 mm² (AWG 23...AWG 12) flexible without cable end
    tightening torque
    Discrete input/output circuit: 0.22…0.25 N.m - on captive screw clamp terminals
    Line control outputs: 0.22…0.25 N.m - on captive screw clamp terminals
    Power supply: 0.5 N.m - on captive screw clamp terminals
    wire stripping length
    10 mm for power supply captive screw clamp terminals
    9 mm for discrete input/output circuit captive screw clamp terminals
    9 mm for discrete input/output circuit captive spring terminals
    9 mm for line control outputs captive screw clamp terminals
    9 mm for line control outputs captive spring terminals
    9 mm for power supply captive spring terminals
    current consumption
    8 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    153 mm
    height
    151.5 mm
    width
    74 mm
    net weight
    1 kg
    Environment
    standards
    EN/IEC 61131-2 : 2003
    EN 298 : 2003
    NFPA 72 : 2002
    DIN VDE 0116 : 1989
    NFPA 85 : 2001
    EN 54-2 : 1997
    EN 230 : 1990
    EN 12067-2 : 2004
    IEC 61511 part 1-3 : 2004
    EN 61000-6-2 : 2001
    EN 61000-6-4 : 2001
    EN 50156-1 : 2004
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 (enclosure)
    ambient air temperature for operation
    0…60 °C conforming to EN 61131-2
    ambient air temperature for storage
    -40…85 °C conforming to EN 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn conforming to EN 61131-2 (f = 9…150 Hz)
    shock resistance
    15 gn for 11 ms conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (80…2000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.387 kg
    Package 1 Height
    9.5 cm
    Package 1 width
    18 cm
    Package 1 Length
    26 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    6
    Package 2 Weight
    8.905 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English7
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    XPSMF40 Hardware Manual (Version 02)
    Description
    This manual describes the XPSMF40 Safety Programmable Logic Controller (PLC).The following descriptions of the XPSMF40 Safety PLC are included in this manual:- dimensions and installation- application and function- equipment description- safety-related and non-safety-related communication with application examples
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/1/07
    Description
    This manual describes the XPSMF40 Safety Programmable Logic Controller (PLC).The following descriptions of the XPSMF40 Safety PLC are included in this manual:- dimensions and installation- application and function- equipment description- safety-related and non-safety-related communication with application examples
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 506.4 KB
    Date 6/30/07
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 5 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL_E219270_NRAQ_NRAQ7_JUN2018 (Version 1.0)
    Description
    UL for CSA and Canada
    prp.document.label.format pdf
    Size 104.4 KB
    Date 7/3/18
    Description
    UL for CSA and Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4040 : XPSMF4040_ROHS_CHINA_DECLARATION
    Description
    XPSMF4040_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    XPSMF4040_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4040 : XPSMF4040_ROHS_DECLARATION
    Description
    XPSMF4040_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    XPSMF4040_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF4040 : XPSMF4040_REACH_DECLARATION
    Description
    XPSMF4040_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    XPSMF4040_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.