Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XPS MF
Schneider Electric XPSMFAO801 Image
Restricted Sales for Services

XPSMFAO801

Schneider Electric XPSMFAO801 Image
Restricted Sales for Services
XPSMFAO801

Prevent a Safety automation - analogue output card - 8O

Show more characteristics
Commercial status
Discontinued on 31 December 2019
End-of-service soon on 31 December 2027
The maximum number of products that can be compared is 4. Remove already added products.

XPSMFAO801 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Analogue output card
    safety module name
    XPS MF60
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Closed circuit scanning of output channels
    Single-pole measuring of 0 V to 10 V or - 10 V to 0 V
    Single-pole measuring, using shunt, 0 A to 20 mA
    standards
    EN 50156 pending
    DIN V 19250
    IEC 61131
    DIN V 0801
    [Us] rated supply voltage
    24 V DC - 15...20 %
    group of channels
    2 groups of 4 outputs
    analogue output number
    8
    connections - terminals
    Removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Removable screw terminal block, 1 x 0.14...2 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Removable screw terminal block, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Removable screw terminal block, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Removable screw terminal block, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Removable screw terminal block, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Removable screw terminal block, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Removable screw terminal block, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Complementary
    marking
    CE
    input overvoltage protection
    24 V
    internal resistance
    >= 1 kOhm for voltage circuit
    <= 600 Ohm for current circuit
    analogue input resolution
    7 bits effective
    12 bits maximum
    safety accuracy
    +/- 1 %
    transient deviation
    <= +/-1 %
    acquisition period
    Once per CPU cycle
    processing time
    45 µs
    analogue output range
    0...10 V
    - 10...0 V
    0...20 mA
    output voltage limits
    +/- 10.25 V
    output current limits
    0…21 mA
    number of terminal blocks
    2
    current consumption
    130 mA at 3.3 V DC rack
    280 mA at 5 V DC rack
    630 mA at 24 V DC power supply
    net weight
    0.28 kg
    Environment
    product certifications
    CSA
    C-Tick
    UL
    TÜV
    IP degree of protection
    IP20 (with covering plate on unused in rack I/O card slots)
    ambient air temperature for operation
    0…60 °C conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -40…85 °C conforming to EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10…150 Hz) - 10 cycles per axis - conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms (2 cycles per axis) conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26…1000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    514 g
    Package 1 Height
    4.5 cm
    Package 1 width
    28.5 cm
    Package 1 Length
    36 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    5
    Package 2 Weight
    3.339 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English5
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.2 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMF60 Hardware Manual (Version 03)
    Description
    This manual describes the XPSMF60 Safety Programmable Logic Controller (PLC). |The following descriptions of the XPSMF60 Safety PLC are included in this manual: |- dimensions and installation |- application and function |- equipment description |- application examples
    prp.document.label.format pdf
    Size 902.6 KB
    Date 12/1/09
    Description
    This manual describes the XPSMF60 Safety Programmable Logic Controller (PLC). |The following descriptions of the XPSMF60 Safety PLC are included in this manual: |- dimensions and installation |- application and function |- equipment description |- application examples
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 5 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFAO801 : Prevent a Safety automation - analogue output card - 8O
    Description
    Prevent a Safety automation - analogue output card - 8O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Prevent a Safety automation - analogue output card - 8O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.