Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MF
Schneider Electric XPSMFDIO241601 Image
Restricted Sales for Services

XPSMFDIO241601

Schneider Electric XPSMFDIO241601 Image
Restricted Sales for Services
XPSMFDIO241601

Prevent a Safety automation - digital input/output cards - 16O - 24Iisolated

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XPSMFDIO241601 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Digital input/output cards
    safety module name
    XPS MF60
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Monitoring safety dialogue for discrete output
    standards
    IEC 61131
    DIN V 0801
    EN 50156 pending
    DIN V 19250
    [Us] rated supply voltage
    24 V DC - 15...20 %
    discrete output number
    16
    discrete input number
    24 isolated discrete input(s)
    connections - terminals
    Discrete input: removable screw terminal block, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete output: removable screw terminal block, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete output: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Discrete output: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Discrete output: removable screw terminal block, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Discrete output: removable screw terminal block, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Discrete output: removable screw terminal block, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Discrete output: removable screw terminal block, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Discrete output: removable screw terminal block, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Discrete input: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Discrete input: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Discrete input: removable screw terminal block, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Discrete input: removable screw terminal block, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Discrete input: removable screw terminal block, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Discrete input: removable screw terminal block, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Discrete input: removable screw terminal block, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Complementary
    marking
    CE
    discrete output voltage
    18.4...26.8 V DC
    discrete output current
    2 A at 30 °C (per channel)
    8 A at 30 °C (per card)
    <= 2 mA (per channel)
    maximum voltage drop
    <2 V at 2 A for discrete output
    maximum leakage current
    1 mA, at 2 V at state 0
    discrete input voltage
    24 V DC
    voltage state 0 guaranteed
    <= 5 V for discrete input
    voltage state 1 guaranteed
    10...30 V for discrete input
    current state 0 guaranteed
    <= 1 mA (discrete input)
    current state 1 guaranteed
    2...5 mA (discrete input)
    number of terminal blocks
    2 for discrete output
    3 for discrete input
    current consumption
    0.3 A at 3.3 V DC
    0.5 A at 24 V DC
    net weight
    0.26 kg
    Environment
    product certifications
    CSA
    UL
    C-Tick
    TÜV
    IP degree of protection
    IP20 (with covering plate on unused in rack I/O card slots)
    ambient air temperature for operation
    0…60 °C conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -40…85 °C conforming to EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10…150 Hz) - 10 cycles per axis - conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms (2 cycles per axis) conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26…1000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English6
    • French3
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.2 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 5 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFDIO241601 : XPSMFDIO241601_ROHS_CHINA_DECLARATION
    Description
    XPSMFDIO241601_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XPSMFDIO241601_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFDIO241601 : XPSMFDIO241601_ROHS_DECLARATION
    Description
    XPSMFDIO241601_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XPSMFDIO241601_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFDIO241601 : XPSMFDIO241601_REACH_DECLARATION
    Description
    XPSMFDIO241601_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XPSMFDIO241601_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.