Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS
Schneider Electric XPSTSW3442P Image

XPSTSW3442P

Green premium brand logo
Schneider Electric XPSTSW3442P Image
XPSTSW3442P
Green premium brand logo

module XPSTS - safety switchover contact - 115 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety time delay module
    safety module name
    XPSTSW
    safety module application
    For application with safety switchover contact
    function of module
    Monitoring safety time delays
    safety level
    Can reach PL d/category 3 conforming to EN/ISO 13849-1
    Can reach SILCL 2 conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 126 years conforming to EN/ISO 13849-1
    DC = 60...90 % conforming to EN/ISO 13849-1
    PFHd = 1.3E-7 1/h conforming to EN/IEC 62061
    [Us] rated supply voltage
    115 V AC - 15...15 %
    output type
    Relay, 1 NO + 2 NC circuit(s), volt-free
    number of additional circuits
    2 solid state outputs
    Complementary
    supply frequency
    50/60 Hz
    maximum power consumption in VA
    6.5 VA DC
    input protection type
    Internal, electronic
    time delay
    1...31 s configurable
    impulse duration
    0.1...3.1 s
    breaking capacity
    180 VA holding AC-15 C300 relay output
    1800 VA inrush AC-15 C300 relay output
    breaking capacity
    10 mA at 48 V
    20 mA at 24 V for solid state output circuit
    1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
    [Ith] conventional free air thermal current
    6 A for relay output
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 part 1
    local signalling
    4 LEDs
    connections - terminals
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...1.5 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...2.5 mm² without cable end, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...1 mm² with cable end, without bezel, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, with bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...1 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...2.5 mm² without cable end, 1 wire
    mounting support
    35 mm symmetrical DIN rail
    depth
    114 mm
    height
    99 mm
    width
    45 mm
    net weight
    0.36 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    UL
    TÜV
    CSA
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 869.2 KB
    Date 2/3/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC_2007010303245539_Certificate_XPSAC_valid_20200227 (Version 1.2)
    Description
    CCC certificate of XPSAC, XPSAF, XPSAFL, XPSAK, XPSAR, XPSAV, XPSBF, XPSCM, XPSDMB, XPSDME, XPSMP, XPSTSA, XPSTSW, XPSVC, XPSATE, XPSVNE
    prp.document.label.format pdf
    Size 4.5 MB
    Date 12/11/19
    Description
    CCC certificate of XPSAC, XPSAF, XPSAFL, XPSAK, XPSAR, XPSAV, XPSBF, XPSCM, XPSDMB, XPSDME, XPSMP, XPSTSA, XPSTSW, XPSVC, XPSATE, XPSVNE
    prp.document.label.format htm
    Size 202 B
    Date 7/1/10
    prp.document.label.format pdf
    Size 295.3 KB
    Date 12/16/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 262.5 KB
    Date 5/1/10
    prp.document.label.format pdf
    Size 202.8 KB
    Date 1/1/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSTSW3442P : module XPSTS - safety switchover contact - 115 V AC
    Description
    module XPSTS - safety switchover contact - 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    module XPSTS - safety switchover contact - 115 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 530.2 KB
    Date 6/12/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSTSW3442P : module XPSTS - safety switchover contact - 115 V AC
    Description
    module XPSTS - safety switchover contact - 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    module XPSTS - safety switchover contact - 115 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSTSW3442P : module XPSTS - safety switchover contact - 115 V AC
    Description
    module XPSTS - safety switchover contact - 115 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    module XPSTS - safety switchover contact - 115 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions