Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XPS
Schneider Electric XPSVNE3442HSP Image

XPSVNE3442HSP

Green premium brand logo
Schneider Electric XPSVNE3442HSP Image
XPSVNE3442HSP
Green premium brand logo

module XPSVN - zero speed detection - 115 V DC for motor power supply > 60 Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSVNE
    safety module application
    For zero speed detection
    function of module
    Monitoring 3-phase motor + variable speed drive
    Monitoring XPS AK
    Monitoring 3-phase motor
    Monitoring 3-phase motor with star-delta starting
    Monitoring 3-phase motor with variable number of poles and star-delta starting
    Monitoring dc motor
    Monitoring star-delta motor starter and guard switch type XCS E
    safety level
    Can reach PL d/category 3 conforming to EN/ISO 13849-1
    Can reach SILCL 2 conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 124.1 years conforming to EN/ISO 13849-1
    DC > 99 % conforming to EN/ISO 13849-1
    PFHd = 9.26E-9 1/h conforming to EN/IEC 62061
    [Us] rated supply voltage
    115 V AC - 15...15 %
    output type
    Relay, 1 NO + 1 NC circuit(s), volt-free
    number of additional circuits
    2 solid state outputs
    Complementary
    product destination
    For motor power supply > 60 Hz
    maximum power consumption in VA
    7.5 VA
    input voltage
    500 Vrms
    input detection threshold
    0.01...0.1 V
    breaking capacity
    180 VA holding AC-15 C300 relay output
    1800 VA inrush AC-15 C300 relay output
    breaking capacity
    1.2 A at 24 V (DC-13) time constant: 50 ms for NC relay output circuit
    1.5 A at 24 V (DC-13) time constant: 50 ms for NO relay output circuit
    10 mA at 48 V for solid state output circuit
    20 mA at 24 V for solid state output circuit
    [Ith] conventional free air thermal current
    2.5 A for relay output
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 parts 1 and 2
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 parts 1 and 2
    local signalling
    4 LEDs
    connections - terminals
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...1.5 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...2.5 mm² without cable end, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...1 mm² with cable end, without bezel, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, with bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...1 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...2.5 mm² without cable end, 1 wire
    mounting support
    35 mm symmetrical DIN rail
    depth
    114 mm
    height
    99 mm
    width
    45 mm
    product weight
    0.6 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    CSA
    TÜV
    UL
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 772.8 KB
    Date 2/2/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XPSVNE3442HSP: module XPSVN - zero speed detection - 115 V DC for motor power supply > 60 Hz (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XPSVNE3442HSP: module XPSVN - zero speed detection - 115 V DC for motor power supply > 60 Hz (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC_2007010303245539_Certificate_XPSAC_valid_20200227 (Version 1.2)
    Description
    CCC certificate of XPSAC, XPSAF, XPSAFL, XPSAK, XPSAR, XPSAV, XPSBF, XPSCM, XPSDMB, XPSDME, XPSMP, XPSTSA, XPSTSW, XPSVC, XPSATE, XPSVNE
    Size pdf
    Size 4.5 MB
    Date 12/11/19
    Description
    CCC certificate of XPSAC, XPSAF, XPSAFL, XPSAK, XPSAR, XPSAV, XPSBF, XPSCM, XPSDMB, XPSDME, XPSMP, XPSTSA, XPSTSW, XPSVC, XPSATE, XPSVNE
    Size pdf
    Size 209.2 KB
    Date 12/16/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 368 KB
    Date 3/1/10
    Size pdf
    Size 357.3 KB
    Date 9/1/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSVNE3442HSP : XPSVNE3442HSP_ROHS_CHINA_DECLARATION
    Description
    XPSVNE3442HSP_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XPSVNE3442HSP_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 530.5 KB
    Date 6/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSVNE3442HSP : XPSVNE3442HSP_ROHS_DECLARATION
    Description
    XPSVNE3442HSP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XPSVNE3442HSP_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 5/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSVNE3442HSP : XPSVNE3442HSP_REACH_DECLARATION
    Description
    XPSVNE3442HSP_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XPSVNE3442HSP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /