Welcome to the Schneider Electric corporate Website

Select your location

View all XR and XF
Schneider Electric XR2AZ002 Image

XR2AZ002

Schneider Electric XR2AZ002 Image
XR2AZ002

limit switch counterweight - for Ø270 mm float

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Counterweight
    accessory / separate part type
    Counterweight
    accessory / separate part category
    Control accessories
    product compatibility
    XL1
    accessory / separate part destination
    Ballast float
    product specific application
    For use with Ø 270 mm ballast float
    Complementary
    product weight
    2.54 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XR2AZ002 : limit switch counterweight - for Ø270 mm float
    Description
    limit switch counterweight - for Ø270 mm float
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    limit switch counterweight - for Ø270 mm float
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /