Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XR and XF
Schneider Electric XR2AZ003 Image

XR2AZ003

Schneider Electric XR2AZ003 Image
XR2AZ003

limit switch counterweight - for Ø350 mm float

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Counterweight
    accessory / separate part type
    Counterweight
    accessory / separate part category
    Control accessories
    product compatibility
    XL1
    accessory / separate part destination
    Ballast float
    product specific application
    For use with Ø 350 mm ballast float
    Complementary
    net weight
    7.5 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch counterweight - for Ø350 mm float
    Description
    limit switch counterweight - for Ø350 mm float
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    limit switch counterweight - for Ø350 mm float
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /