Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XR and XF
Schneider Electric XR2AZ212 Image

XR2AZ212

Schneider Electric XR2AZ212 Image
XR2AZ212

flat chain sprocket with fixing hub - 12.7 mm pitch - 12 teeth

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Flat sprocket with fixing hub
    accessory / separate part type
    Chain sprocket
    accessory / separate part category
    Separate parts
    product compatibility
    XR2
    accessory / separate part destination
    Switch input drive shaft
    Complementary
    number of teeth
    12
    chain pitch
    12.7 mm
    net weight
    0.18 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XR2AZ212 : flat chain sprocket with fixing hub - 12.7 mm pitch - 12 teeth
    Description
    flat chain sprocket with fixing hub - 12.7 mm pitch - 12 teeth
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    flat chain sprocket with fixing hub - 12.7 mm pitch - 12 teeth
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /