Welcome to the Schneider Electric corporate Website

Select your location

View all XR and XF
Schneider Electric XRBZ914 Image

XRBZ914

Schneider Electric XRBZ914 Image
XRBZ914

chain sprocket - for selector shaft - 12.7 mm - 14 teeth

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Chain sprocket
    accessory / separate part type
    Chain sprocket
    accessory / separate part category
    Separate parts
    product compatibility
    XRBA
    accessory / separate part destination
    Switch input drive shaft
    chain pitch
    12.7 mm
    Complementary
    number of teeth
    14
    product weight
    0.09 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XRBZ914 : chain sprocket - for selector shaft - 12.7 mm - 14 teeth
    Description
    chain sprocket - for selector shaft - 12.7 mm - 14 teeth
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    chain sprocket - for selector shaft - 12.7 mm - 14 teeth
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /