Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XR and XF
Schneider Electric XRBZ922 Image
Discontinued

XRBZ922

Schneider Electric XRBZ922 Image
Discontinued
XRBZ922

potentiometer - 2200 Ohm - ball bearing mounting

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Potentiometer
    accessory / separate part type
    Potentiometer
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Screw limit switch
    Complementary
    product compatibility
    XRBA
    potentiometer characteristic
    SI, size 15, ball bearing mounted
    maximum rotation angle of potentiometer
    350 °
    power consumption in W
    3 W
    ohmic value
    2200 Ohm
    net weight
    0.06 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /