Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS112B3PCM12 Image

XS112B3PCM12

Schneider Electric XS112B3PCM12 Image
XS112B3PCM12

inductive sensor XS1 M12 - PNP NO&NC - Flush - Sn4mm - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    Light hoisting
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    50 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP69K conforming to DIN 40050
    IP65 conforming to IEC 60529
    IP67
    Complementary
    safety level
    SIL 2 conforming to EN/IEC 61508
    PL = d conforming to EN/ISO 13849-1
    SILCL 2 conforming to IEC 62061
    safety reliability data
    MTTFd = 1810 years
    PFHd = 62.9E-9 1/h
    SFF = 92 %
    DC = 74 % with appropriate safety controller
    service life
    20 year(s)
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…3.2 mm
    differential travel
    3...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    9…36 V DC
    switching frequency
    <= 5000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    marking
    CE
    threaded length
    31 mm
    height
    18 mm
    length
    50 mm
    net weight
    0.02 kg
    Environment
    standards
    IEC 62061
    EN/ISO 13849-1
    product certifications
    TÜV
    E2
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    42.9 g
    Package 1 Height
    4.1 cm
    Package 1 width
    6.5 cm
    Package 1 Length
    9.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese2
    • French5
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.6 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 126.8 KB
    Date 1/23/15
    Description
    E2 approval certificate
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 551.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS112B3PCM12 : XS112B3PCM12_ROHS_DECLARATION
    Description
    XS112B3PCM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    XS112B3PCM12_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    8 mm/0.31 in.

    Face to face


    e (2) ≥
    48 mm/1.89 in.

    Facing a metal object


    e (3) ≥
    12 mm/0.47 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP 4-wire



  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm