Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS112BHNAM12 Image

XS112BHNAM12

Green premium brand logo
Schneider Electric XS112BHNAM12 Image
XS112BHNAM12
Green premium brand logo

INDUCTIVE SENSOR CYLIND DIA 12 NPN NO 1224V FLUSH SN 4MM CONN M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    61 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0…3.2 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 950 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    0.6 ms
    maximum delay recovery
    4 ms
    marking
    CE
    threaded length
    39 mm
    height
    12 mm
    length
    61 mm
    net weight
    0.015 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    15 g
    Package 1 Height
    2 cm
    Package 1 width
    15 cm
    Package 1 Length
    28 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    48
    Package 2 Weight
    2.088 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Inductive proximity sensors, XS range, Basics line (Version 2.0)
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    prp.document.label.format pdf
    Size 3 MB
    Date 10/29/18
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    prp.document.label.format pdf
    Size 3 MB
    Date 10/29/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS112BHNAM12 : XS112BHNAM12_ROHS_DECLARATION
    Description
    XS112BHNAM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    XS112BHNAM12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 287.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS112BHNAM12 : XS112BHNAM12_REACH_DECLARATION
    Description
    XS112BHNAM12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    XS112BHNAM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.