Welcome to the Schneider Electric corporate Website

Select your location

View all OsiSense XS & XT
Schneider Electric XS130B3NAL5 Image

XS130B3NAL5

Green premium brand logo
Schneider Electric XS130B3NAL5 Image
XS130B3NAL5
Green premium brand logo

inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    43 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    5 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    sale per indivisible quantity
    1
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…12 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.6 ms
    maximum delay recovery
    1.4 ms
    marking
    CE
    threaded length
    32 mm
    length
    43 mm
    Environment
    product certifications
    CSA
    UL
    E2
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.6 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    Size pdf
    Size 132.2 KB
    Date 10/7/14
    Description
    E2 approval certificate
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Size pdf
    Size 557.1 KB
    Date 1/28/15
    Description
    Сертификат соответствия EAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS130B3NAL5 : inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS130B3NAL5 : inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    inductive sensor XS1 M30 - L43mm - brass - Sn15mm - 12..24VDC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    30 mm/1.18 in.

    Face to face


    e (2) ≥
    180 mm/7.09 in.

    Facing a metal object


    e (3) ≥
    45 mm/1.77 in.


  • Connections and Schema

    Wiring Schemes

    NPN


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /