Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS130BLFAL10 Image
Discontinued

XS130BLFAL10

Schneider Electric XS130BLFAL10 Image
Discontinued
XS130BLFAL10

inductive sensor XS1 M30 - L58mm - brass - Sn10mm - 24..240VAC - cable 10m

Show more characteristics
Commercial status
Discontinued on 31 October 2014
End-of-service on 26 June 2015
The maximum number of products that can be compared is 4. Remove already added products.

XS130BLFAL10 is replaced by:
Product
Qty
XS630B1MAL10
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: Rebranding
  • Substitution date: 11 January 2013
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    58 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    24...240 V AC
    switching capacity in mA
    5...300 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0…8 mm
    differential travel
    1...15% of Sr
    output circuit type
    AC
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <4.5 V (closed)
    maximum delay first up
    40 ms
    maximum delay response
    10 ms
    maximum delay recovery
    15 ms
    marking
    CE
    threaded length
    58 mm
    height
    30 mm
    length
    58 mm
    net weight
    0.555 kg
    Environment
    product certifications
    UL
    CSA
    CCC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.473 kg
    Package 1 Height
    2.500 dm
    Package 1 width
    0.300 dm
    Package 1 Length
    2.000 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.