Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS1L04NA311L2 Image

XS1L04NA311L2

Schneider Electric XS1L04NA311L2 Image
XS1L04NA311L2

inductive sensor XS1 Ø4 - L29mm - stainless - Sn0.8mm - 5..24VDC - cable 10m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical Ø 4 mm plain
    size
    29 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.8 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    5...24 V DC
    switching capacity in mA
    <= 100 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 303
    operating zone
    0…0.6 mm
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    5…30 V DC
    switching frequency
    <= 5000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    marking
    CE
    threaded length
    0 mm
    height
    4 mm
    length
    28 mm
    net weight
    0.345 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    prp.document.label.format pdf
    Size 425.2 KB
    Date 4/1/99
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /